Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
R 40,3008 - R 42,0988 Request the lead time here
75.0 mm
22.0 mm
Dark Grey
LDPE - PIR
Eroded
4.0 mm
1
R 19,5411 - R 49,5709 Request the lead time here
55.0 mm
14.5 mm
White
PE
Eroded
4.0 mm
1
R 8,4286 - R 18,6271 Request the lead time here
40.0 mm
14.5 mm
Black
PE
Eroded
3.0 mm
1
R 3,4236 - R 8,5838 Request the lead time here
32.0 mm
11.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
R 3,7138 - R 6,7893 Request the lead time here
20.0 mm
11.5 mm
White
PE
Eroded
2.0 mm
1
R 34,1788 - R 77,09 Request the lead time here
75.0 mm
22.0 mm
Mid Grey
LDPE - PIR
Eroded
4.0 mm
1
R 5,8173 - R 14,2605 Request the lead time here
32.0 mm
11.5 mm
Mid Grey
PE
Eroded
3.5 mm
1
R 1,9729 - R 2,4931 Request the lead time here
19.0 mm
11.5 mm
Green
LDPE - PIR
Eroded
2.5 mm
1
R 11,1124 - R 24,4735 Request the lead time here
40.0 mm
14.5 mm
Mid Grey
PE
Eroded
3.0 mm
1
R 11,8233 - R 26,0838 Request the lead time here
45.0 mm
14.5 mm
Black
PE
Eroded
3.0 mm
1
R 2,7853 - R 5,092 Request the lead time here
22.0 mm
11.5 mm
Mid Grey
PE
Eroded
3.5 mm
1
R 8,153 - R 18,0323 Request the lead time here
35.0 mm
14.5 mm
Mid Grey
PE
Eroded
3.0 mm
1
R 6,0349 - R 10,9819 Request the lead time here
30.0 mm
12.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
R 4,4682 - R 8,1385 Request the lead time here
25.0 mm
12.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
R 2,1325 - R 2,4931 Request the lead time here
20.0 mm
11.5 mm
Red
LDPE - PIR
Eroded
2.5 mm
1
R 3,5107 - R 6,4121 Request the lead time here
30.0 mm
12.0 mm
Black
PE
Eroded
2.0 mm
1
R 2,4662 - R 4,8308 400 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
12.0 mm
Black
PE
Eroded
2.0 mm
1
R 8,153 - R 18,0323 Request the lead time here
35.0 mm
14.5 mm
White
PE
Eroded
3.0 mm
1
R 24,0093 - R 93,5565 110 In stock - Delivery conditions may apply, visit our FAQs
60.0 mm
24.0 mm
Mid Grey
PE
Eroded
3.5 mm
1
R 17,4085 - R 34,1063 100 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
20.0 mm
White
PE
Eroded
4.0 mm
1
  • of 16
Square Tube Insert 75.0 mm 22.0 mm 4.0 mm 2.0 mm Dark Grey PE

10080917

Price Range
R 42,0988 - R 40,3008

Stock Levels
Request the lead time here
Attributes
  • AxA
    75.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 55.0 mm 14.5 mm 4.0 mm 2.0 mm White PE

10181096

Price Range
R 49,5709 - R 19,5411

Stock Levels
Request the lead time here
Attributes
  • AxA
    55.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.5 mm Black PE

10326954

Price Range
R 18,6271 - R 8,4286

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.5 mm
Square Tube Insert 32.0 mm 11.5 mm 3.0 mm 1.0 mm Mid Grey PE

10080566

Price Range
R 8,5838 - R 3,4236

Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.0 mm 1.5 mm White PE

10180891

Price Range
R 6,7893 - R 3,7138

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 75.0 mm 22.0 mm 4.0 mm 2.0 mm Mid Grey PE

10080603

Price Range
R 77,09 - R 34,1788

Stock Levels
Request the lead time here
Attributes
  • AxA
    75.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 32.0 mm 11.5 mm 3.5 mm 1.0 mm Mid Grey PE

10181010

Price Range
R 14,2605 - R 5,8173

Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Green PE

10081297

Price Range
R 2,4931 - R 1,9729

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.5 mm Mid Grey PE

10326947

Price Range
R 24,4735 - R 11,1124

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.5 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10326985

Price Range
R 26,0838 - R 11,8233

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 11.5 mm 3.5 mm 1.0 mm Mid Grey PE

10180938

Price Range
R 5,092 - R 2,7853

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Square Tube Insert 35.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

10181041

Price Range
R 18,0323 - R 8,153

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 30.0 mm 12.0 mm 2.0 mm 1.5 mm Mid Grey PE

10180990

Price Range
R 10,9819 - R 6,0349

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 25.0 mm 12.0 mm 2.0 mm 1.5 mm Mid Grey PE

10180969

Price Range
R 8,1385 - R 4,4682

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Red PE

10081419

Price Range
R 2,4931 - R 2,1325

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 30.0 mm 12.0 mm 2.0 mm 1.5 mm Black PE

10181003

Price Range
R 6,4121 - R 3,5107

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 25.0 mm 12.0 mm 2.0 mm 1.5 mm Black PE

10180976

Price Range
R 4,8308 - R 2,4662

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    25.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 35.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

10181034

Price Range
R 18,0323 - R 8,153

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 60.0 mm 24.0 mm 3.5 mm 1.5 mm Mid Grey PE

10327012

Price Range
R 93,5565 - R 24,0093

Stock Levels
110 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    60.0 mm
  • h
    24.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Square Tube Insert 50.0 mm 20.0 mm 4.0 mm 1.5 mm White PE

10181065

Price Range
R 34,1063 - R 17,4085

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • AxA
    50.0 mm
  • h
    20.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm