Square Tube Inserts are used as multi-function protective components when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, they safeguard against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILQPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | AxA | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| R 19,6615 - R 30,5845 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
|
|
||
| R 4,735 - R 5,2611 | Request the lead time here |
|
|
0.256 in
6.5 mm
|
|
|
||
| R 5,445 - R 6,05 | Request the lead time here |
0.827 in
21.0 mm
|
2.559 in
65.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,8966 - R 1,3948 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 2,4586 - R 2,7318 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| R 3,7339 - R 4,1488 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 0,6198 - R 0,9641 | Request the lead time here |
|
|
0.157 in
4.0 mm
|
|
|
||
| R 0,6874 - R 1,0693 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 1,4669 - R 2,2818 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 1,7505 - R 2,723 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 2,0322 - R 2,258 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 3,3023 - R 3,6692 | Request the lead time here |
|
|
0.256 in
6.5 mm
|
|
|
||
| R 7,9994 - R 8,8882 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
|
|
||
| R 0,6048 - R 0,9408 | Request the lead time here |
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
||
| R 23,279 - R 36,2117 | Request the lead time here |
|
|
0.276 in
7.0 mm
|
|
|
||
| R 22,1708 - R 34,4879 | Request the lead time here |
|
|
0.276 in
7.0 mm
|
|
|
||
| R 3,0052 - R 3,3391 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 4,1171 - R 4,5745 | Request the lead time here |
|
|
0.197 in
5.0 mm
|
|
|
||
| R 6,4724 - R 7,1916 | Request the lead time here |
0.748 in
19.0 mm
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| R 16,3839 - R 18,2043 | Request the lead time here |
|
|
0.236 in
6.0 mm