Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Thread Size | Colour | Material | AxA | View | |
|---|---|---|---|---|---|---|---|---|
| R 10,7239 - R 17,4085 | 50 In stock - Delivery conditions may apply, visit our FAQs |
|
M10
|
Black
|
PA6
|
|
||
| R 13,2555 - R 20,8789 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
||
| R 13,2555 - R 20,8789 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
||
| R 10,7239 - R 17,4085 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
||
| R 9,0314 - R 14,6778 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
||
| R 22,9838 - R 40,5346 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
||
| R 22,6994 - R 40,0368 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
||
| R 9,3727 - R 15,2467 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
||
| R 9,0314 - R 14,6778 | Request the lead time here |
|
M10
|
Black
|
PA6
|
0.787 in
20.0 mm
|
||
| R 8,1353 - R 20,7439 | 428 In stock - Delivery conditions may apply, visit our FAQs |
|
M8
|
Black
|
PA
|
|
||
| R 436,6477 - R 855,7523 | Request the lead time here |
2.0 mm
|
M20
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
| R 441,065 - R 864,5858 | Request the lead time here |
1.5 mm
|
M16
|
Black
|
PA
|
1.969 in
50.0 mm
|
||
| R 34,6496 - R 45,3637 | Request the lead time here |
1.3 mm
|
M10
|
Black
|
PA
|
1.181 in
30.0 mm
|
||
| R 11,435 - R 29,1593 | Request the lead time here |
|
M8
|
Black
|
HDPE With Metal Insert
|
|
||
| R 436,6477 - R 855,7523 | Request the lead time here |
1.5 mm
|
M12
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
| R 436,6477 - R 855,7523 | Request the lead time here |
1.5 mm
|
M16
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
| R 14,8993 - R 36,7172 | 400 In stock - Delivery conditions may apply, visit our FAQs |
|
M8
|
Black
|
HDPE With Metal Insert
|
|
||
| R 74,1289 - R 174,463 | Request the lead time here |
|
M10
|
Chrome
|
Steel
|
|
||
| R 427,8131 - R 838,0851 | Request the lead time here |
1.5 mm
|
M10
|
Black
|
PA
|
1.181 in
30.0 mm
|
||
| R 284,4851 - R 557,6192 | Request the lead time here |
1.5 mm
|
M16
|
Black
|
PA
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue