Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Bronze, Brass Series Code: SRL1336, SRL1337, SRL1334, SRL1335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
R 445,2569 - R 593,5538 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
R 669,3702 - R 892,4937 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Right Hand
4.0
R 535,9318 - R 714,678 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Right Hand
4.0
R 1 226,2879 - R 1 635,1759 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
R 1 117,3989 - R 1 489,918 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Right Hand
7.0
R 1 871,7025 - R 2 202,0915 Request the lead time here
TR50 x 8
50.0
Steel
70.0
Right Hand
8.0
R 3 644,8111 - R 4 049,8781 Request the lead time here
TR40 x 7
40.0
Bronze
60.0
Right Hand
7.0
R 2 626,2042 - R 3 089,6753 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Left Hand
6.0
R 2 966,7297 - R 3 490,2877 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Right Hand
9.0
R 285,0911 - R 379,9928 Request the lead time here
TR20 x 8
20.0
Steel
35.0
Right Hand
8.0
R 262,9174 - R 350,6225 Request the lead time here
TR24 x 5
24.0
Steel
40.0
Left Hand
5.0
R 225,4992 - R 300,5336 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Right Hand
5.0
R 217,9759 - R 290,5158 Request the lead time here
TR26 x 5
26.0
Steel
40.0
Right Hand
5.0
R 338,7437 - R 451,7111 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Left Hand
5.0
R 186,8931 - R 249,0786 Request the lead time here
TR16 x 8
16.0
Steel
28.0
Right Hand
8.0
R 148,287 - R 197,6236 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Right Hand
4.0
R 178,182 - R 237,6947 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Left Hand
4.0
R 592,95 - R 790,7221 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Left Hand
6.0
R 164,1254 - R 218,7975 Request the lead time here
TR20 x 4
20.0
Steel
35.0
Right Hand
4.0
R 512,3721 - R 683,0309 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Right Hand
6.0
  • of 4
Square Nut TR12 x 3 25.0 Steel

20149260

Price Range
R 593,5538 - R 445,2569

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut TR18 x 4 35.0 Brass

20149215

Price Range
R 892,4937 - R 669,3702

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR18 x 4 35.0 Steel

20149369

Price Range
R 714,678 - R 535,9318

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR40 x 7 60.0 Steel

20149314

Price Range
R 1 635,1759 - R 1 226,2879

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut TR44 x 7 65.0 Steel

20149017

Price Range
R 1 489,918 - R 1 117,3989

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2940.0
Square Nut TR50 x 8 70.0 Steel

20149406

Price Range
R 2 202,0915 - R 1 871,7025

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    6502.0
Square Nut TR40 x 7 60.0 Bronze

20149116

Price Range
R 4 049,8781 - R 3 644,8111

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut TR30 x 6 50.0 Bronze

20149062

Price Range
R 3 089,6753 - R 2 626,2042

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut TR60 x 9 80.0 Steel

20149413

Price Range
R 3 490,2877 - R 2 966,7297

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    8718.0
Square Nut TR20 x 8 35.0 Steel

20148805

Price Range
R 379,9928 - R 285,0911

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    590.0
Square Nut TR24 x 5 40.0 Steel

20148850

Price Range
R 350,6225 - R 262,9174

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    845.0
Square Nut TR22 x 5 35.0 Steel

20148812

Price Range
R 300,5336 - R 225,4992

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    700.0
Square Nut TR26 x 5 40.0 Steel

20148867

Price Range
R 290,5158 - R 217,9759

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1005.0
Square Nut TR28 x 5 45.0 Steel

20148898

Price Range
R 451,7111 - R 338,7437

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1175.0
Square Nut TR16 x 8 28.0 Steel

20148744

Price Range
R 249,0786 - R 186,8931

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    365.0
Square Nut TR18 x 4 30.0 Steel

20148751

Price Range
R 197,6236 - R 148,287

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR18 x 4 30.0 Steel

20148768

Price Range
R 237,6947 - R 178,182

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut TR32 x 6 55.0 Steel

20148942

Price Range
R 790,7221 - R 592,95

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1430.0
Square Nut TR20 x 4 35.0 Steel

20148782

Price Range
R 218,7975 - R 164,1254

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut TR32 x 6 55.0 Steel

20148935

Price Range
R 683,0309 - R 512,3721

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1430.0