Menu Search

Belleville Washer ASTM A684 19.2 mm 38.1 mm Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Essentra Part Number:

10444221

Manufacturer Part Number:

1218202

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 56,8627
100 - 199 R 52,6066
200 + R 49,608
Standard pack: 20

Order in multiple of 20

Total price:

R 1 137,25

20 x R 56,8627

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 38.1 mm
Inside Diameter 19.2 mm
Thickness 1.8 mm
Loaded Height 2.3 mm
Load at Minimum Deflection 2513.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us