Menu Search

Belleville Washer ASTM A684 9.7 mm 28.6 mm Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Essentra Part Number:

10444108

Manufacturer Part Number:

1218190

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 57,1948
100 - 199 R 52,9142
200 + R 50,2077
Standard pack: 20

Order in multiple of 20

Total price:

R 1 143,90

20 x R 57,1948

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 28.6 mm
Inside Diameter 9.7 mm
Thickness 2.0 mm
Loaded Height 2.2 mm
Load at Minimum Deflection 2251.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us