These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Slots | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| R 24,1274 - R 27,1189 | Request the lead time here |
1.043 in
26.5 mm
|
3
|
0.581 in
14.75 mm
|
0.189 in
4.8 mm
|
||
| R 1,6454 - R 2,783 | Request the lead time here |
|
3
|
0.551 in
14.0 mm
|
0.65 in
16.5 mm
|
||
| R 51,3303 - R 57,685 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
||
| R 46,9016 - R 52,7198 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
||
| R 33,3847 - R 80,1037 | Request the lead time here |
1.26 in
32.0 mm
|
4
|
1.26 in
32.0 mm
|
0.48 in
12.2 mm
|
||
| R 13,6091 - R 16,0816 | Request the lead time here |
2.874 in
73.0 mm
|
12
|
1.024 in
26.0 mm
|
0.354 in
9.0 mm
|
||
| R 58,7603 - R 58,7603 | Request the lead time here |
2.861 in
72.66 mm
|
16
|
1.043 in
26.5 mm
|
0.189 in
4.8 mm
|
||
| R 39,8125 - R 46,1417 | Request the lead time here |
0.843 in
21.4 mm
|
4
|
1.063 in
27.0 mm
|
0.217 in
5.5 mm
|
||
| R 39,5818 - R 45,8096 | Request the lead time here |
1.283 in
32.6 mm
|
6
|
1.063 in
27.0 mm
|
0.217 in
5.5 mm
|
||
| R 49,0544 - R 56,1037 | Request the lead time here |
2.861 in
72.66 mm
|
16
|
1.043 in
26.5 mm
|
0.189 in
4.8 mm
|
||
| R 3,9212 - R 5,8665 | Request the lead time here |
1.403 in
35.63 mm
|
12
|
1.024 in
26.0 mm
|
0.228 in
5.8 mm
|
||
| R 37,9518 - R 42,6629 | Request the lead time here |
0.843 in
21.4 mm
|
4
|
1.063 in
27.0 mm
|
0.217 in
5.5 mm
|
||
| R 1,8914 - R 4,3327 | Request the lead time here |
1.457 in
37.0 mm
|
6
|
1.024 in
26.0 mm
|
0.236 in
6.0 mm
|
||
| R 115,1329 - R 115,1329 | Request the lead time here |
3.504 in
89.0 mm
|
8
|
1.083 in
27.5 mm
|
|
||
| R 3,8751 - R 5,7716 | Request the lead time here |
0.811 in
20.6 mm
|
3
|
|
|
||
| R 50,9305 - R 57,2264 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
||
| R 4,0135 - R 6,0246 | Request the lead time here |
|
4
|
0.941 in
23.9 mm
|
|
||
| R 51,6994 - R 59,3612 | Request the lead time here |
1.043 in
26.5 mm
|
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
||
| R 4,5825 - R 7,0683 | Request the lead time here |
|
|
|
|
||
| R 13,1361 - R 13,1361 | Request the lead time here |
|
2
|
0.5 in
12.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue