These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.
Series Code :SR5788
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|
| Request the lead time here |
M12
|
85.0 kg
85.0 kg
|
2.047 in
52.0 mm
|
|||
| Request the lead time here |
M10
|
70.0 kg
70.0 kg
|
3.11 in
79.0 mm
|
|||
| Request the lead time here |
M16
|
225.0 kg
225.0 kg
|
2.559 in
65.0 mm
|
|||
| Request the lead time here |
M10
|
100.0 kg
100.0 kg
|
3.11 in
79.0 mm
|
|||
| Request the lead time here |
M16
|
225.0 kg
225.0 kg
|
4.685 in
119.0 mm
|
|||
| Request the lead time here |
M16
|
225.0 kg
225.0 kg
|
4.685 in
119.0 mm
|
|||
| Request the lead time here |
M16
|
155.0 kg
155.0 kg
|
2.559 in
65.0 mm
|
|||
| Request the lead time here |
M16
|
225.0 kg
225.0 kg
|
4.685 in
119.0 mm
|
|||
| Request the lead time here |
M12
|
125.0 kg
125.0 kg
|
2.047 in
52.0 mm
|
|||
| Request the lead time here |
M10
|
100.0 kg
100.0 kg
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
M10
|
70.0 kg
70.0 kg
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
M12
|
85.0 kg
85.0 kg
|
2.047 in
52.0 mm
|
|||
| Request the lead time here |
M16
|
155.0 kg
155.0 kg
|
2.559 in
65.0 mm
|
|||
| Request the lead time here |
M10
|
100.0 kg
100.0 kg
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
M10
|
70.0 kg
70.0 kg
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
M10
|
70.0 kg
70.0 kg
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
M10
|
100.0 kg
100.0 kg
|
3.11 in
79.0 mm
|
|||
| Request the lead time here |
M10
|
70.0 kg
70.0 kg
|
3.11 in
79.0 mm
|
|||
| Request the lead time here |
M12
|
85.0 kg
85.0 kg
|
2.047 in
52.0 mm
|
|||
| Request the lead time here |
M16
|
225.0 kg
225.0 kg
|
2.559 in
65.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue