Menu Search

Socket Head Cap Screws - Plastic Torx Head

In stock

Socket Head Cap Screws with Plastic Torx Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical head features a Torx drive type with a smaller diameter than other machine screw heads.

It has high strength, durability, corrosion resistance, lightweight and non-conductive fastening solution. The plastic Torx head provides a reliable grip, allowing for high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Thread Length View
R 24,3139 - R 33,1343 Request the lead time here
0.5 mm
M3
8.0 mm
R 39,8656 - R 54,3872 Request the lead time here
0.5 mm
M3
16.0 mm
R 24,3139 - R 33,1343 Request the lead time here
0.5 mm
M3
6.0 mm
R 26,1273 - R 35,6295 Request the lead time here
0.5 mm
M3
10.0 mm
R 53,6039 - R 73,1015 Request the lead time here
0.7 mm
M4
20.0 mm
R 60,0305 - R 81,8638 Request the lead time here
0.8 mm
M5
10.0 mm
R 105,8296 - R 144,317 Request the lead time here
0.8 mm
M5
25.0 mm
R 36,1953 - R 49,3823 Request the lead time here
0.7 mm
M4
8.0 mm
R 73,7688 - R 100,607 Request the lead time here
0.8 mm
M5
12.0 mm
R 145,231 - R 198,037 Request the lead time here
0.8 mm
M5
30.0 mm
R 38,0377 - R 51,863 Request the lead time here
0.7 mm
M4
10.0 mm
R 73,7688 - R 100,607 Request the lead time here
0.7 mm
M4
25.0 mm
R 27,0413 - R 36,8771 Request the lead time here
0.5 mm
M3
6.0 mm
R 59,1311 - R 80,5872 Request the lead time here
0.7 mm
M4
20.0 mm
R 116,826 - R 159,2884 Request the lead time here
0.8 mm
M5
25.0 mm
R 159,8832 - R 218,0134 Request the lead time here
0.8 mm
M5
30.0 mm
R 159,8832 - R 218,0134 Request the lead time here
1.0 mm
M3
20.0 mm
R 138,8043 - R 189,2892 Request the lead time here
1.0 mm
M3
12.0 mm
R 239,571 - R 283,1359 Request the lead time here
1.0 mm
M3
30.0 mm
R 66,4427 - R 90,5971 Request the lead time here
0.8 mm
M5
10.0 mm
  • of 3
Screw Socket Head Torx Drive M3 8.0 mm PEEK

10358856

Price Range
R 33,1343 - R 24,3139

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 16.0 mm PEEK

10358870

Price Range
R 54,3872 - R 39,8656

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 6.0 mm PEEK

10358849

Price Range
R 33,1343 - R 24,3139

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 10.0 mm PEEK

10358863

Price Range
R 35,6295 - R 26,1273

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M4 20.0 mm PEEK

10358948

Price Range
R 73,1015 - R 53,6039

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 10.0 mm PEEK

10358986

Price Range
R 81,8638 - R 60,0305

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M5 25.0 mm PEEK

10359020

Price Range
R 144,317 - R 105,8296

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M4 8.0 mm PEEK

10358900

Price Range
R 49,3823 - R 36,1953

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 12.0 mm PEEK

10358993

Price Range
R 100,607 - R 73,7688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M5 30.0 mm PEEK

10359037

Price Range
R 198,037 - R 145,231

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    30.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M4 10.0 mm PEEK

10358917

Price Range
R 51,863 - R 38,0377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M4 25.0 mm PEEK

10358955

Price Range
R 100,607 - R 73,7688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M3 6.0 mm PEEK

10359112

Price Range
R 36,8771 - R 27,0413

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M4 20.0 mm PEEK

10359228

Price Range
R 80,5872 - R 59,1311

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M5 25.0 mm PEEK

10359303

Price Range
R 159,2884 - R 116,826

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M5 30.0 mm PEEK

10359310

Price Range
R 218,0134 - R 159,8832

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    30.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 20.0 mm PEEK

10359358

Price Range
R 218,0134 - R 159,8832

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 12.0 mm PEEK

10359334

Price Range
R 189,2892 - R 138,8043

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 30.0 mm PEEK

10359372

Price Range
R 283,1359 - R 239,571

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    30.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M5 10.0 mm PEEK

10359266

Price Range
R 90,5971 - R 66,4427

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.8 mm