Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
R 16,0453 - R 16,0453 Request the lead time here
M6
Natural
PA
5.0 mm
50.0 mm
Hexagonal Drive
R 16,2313 - R 16,2313 Request the lead time here
M8
Natural
Nylon 6/6
30.0 mm
Hexagonal Socket Drive
R 8,5265 - R 17,9056 Request the lead time here
M6
Natural
Nylon 6/6
12.0 mm
Hexagonal Socket Drive
R 10,7588 - R 22,5936 Request the lead time here
M6
Natural
PA
5.0 mm
30.0 mm
Hexagonal Drive
R 45,1439 - R 94,8023 Request the lead time here
M12
Natural
PA
10.0 mm
60.0 mm
Hexagonal Drive
R 28,618 - R 28,618 250 In stock - Delivery conditions may apply, visit our FAQs
M12
Natural
Nylon 6/6
20.0 mm
Hexagonal Socket Drive
R 32,0751 - R 32,0751 Request the lead time here
M10
Natural
Nylon 6/6
50.0 mm
Hexagonal Socket Drive
10053980 R 14,588 - R 14,588 Request the lead time here
M8
Natural
Nylon 6/6
20.0 mm
Hexagonal Socket Drive
R 18,1692 - R 38,1553 Request the lead time here
M8
Natural
Nylon 6/6
40.0 mm
Hexagonal Socket Drive
R 21,8898 - R 45,9687 Request the lead time here
M8
Natural
Nylon 6/6
60.0 mm
Hexagonal Socket Drive
R 18,5257 - R 38,9041 Request the lead time here
M8
Natural
Nylon 6/6
80.0 mm
Hexagonal Socket Drive
R 23,6726 - R 23,6726 Request the lead time here
M8
Natural
PA
6.0 mm
70.0 mm
Hexagonal Drive
R 34,6331 - R 34,6331 Request the lead time here
M12
Natural
PA
10.0 mm
30.0 mm
Hexagonal Drive
R 48,663 - R 48,663 Request the lead time here
M12
Natural
PA
10.0 mm
70.0 mm
Hexagonal Drive
R 37,9662 - R 79,729 Request the lead time here
M12
Natural
PA
10.0 mm
40.0 mm
Hexagonal Drive
R 52,1357 - R 109,4849 Request the lead time here
M12
Natural
PA
10.0 mm
80.0 mm
Hexagonal Drive
R 25,3163 - R 55,5396 Request the lead time here
M3
Light Brown
PEEK
10.0 mm
Hexagonal Socket Drive
R 6,1868 - R 6,4571 Request the lead time here
M3
Transparent
PC
2.5 mm
6.0 mm
Hexagonal Drive
R 352,4525 - R 458,5253 Request the lead time here
M8 x 1.25
Light Brown
PEEK
6.0 mm
30.0 mm
Hexagonal Socket Drive
R 11,7764 - R 12,2741 Request the lead time here
M3
Transparent
PC
2.5 mm
25.0 mm
Hexagonal Drive
  • of 10
Screw Socket Head Hexagonal Drive M6 50.0 mm PA

10053942

Price Range
R 16,0453 - R 16,0453

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
Screw Socket Head Hexagonal Drive M8 30.0 mm PA

10053997

Price Range
R 16,2313 - R 16,2313

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M6 12.0 mm PA

10053874

Price Range
R 17,9056 - R 8,5265

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M6 30.0 mm PA

10053911

Price Range
R 22,5936 - R 10,7588

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M12 60.0 mm PA

10054161

Price Range
R 94,8023 - R 45,1439

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    60.0 mm
Screw Socket Head Hexagonal Drive M12 20.0 mm PA

10054260

Price Range
R 28,618 - R 28,618

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M10 50.0 mm PA

10054093

Price Range
R 32,0751 - R 32,0751

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M8 20.0 mm PA

10053980

Price Range
R 14,588 - R 14,588

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M8 40.0 mm PA

10054000

Price Range
R 38,1553 - R 18,1692

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M8 60.0 mm PA

10054024

Price Range
R 45,9687 - R 21,8898

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    60.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M8 80.0 mm PA

10054048

Price Range
R 38,9041 - R 18,5257

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    80.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M8 70.0 mm PA

10054031

Price Range
R 23,6726 - R 23,6726

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    70.0 mm
Screw Socket Head Hexagonal Drive M12 30.0 mm PA

10054130

Price Range
R 34,6331 - R 34,6331

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M12 70.0 mm PA

10054185

Price Range
R 48,663 - R 48,663

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    70.0 mm
Screw Socket Head Hexagonal Drive M12 40.0 mm PA

10054147

Price Range
R 79,729 - R 37,9662

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
Screw Socket Head Hexagonal Drive M12 80.0 mm PA

10054208

Price Range
R 109,4849 - R 52,1357

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
Screw Round Head Hexagonal Socket Drive M3 10.0 mm PEEK

10092101

Price Range
R 55,5396 - R 25,3163

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M3 6.0 mm PC

10360033

Price Range
R 6,4571 - R 6,1868

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
Screw Round Head Hexagonal Socket Drive M8 x 1.25 30.0 mm PEEK

10220771

Price Range
R 458,5253 - R 352,4525

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8 x 1.25
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M3 25.0 mm PC

10360071

Price Range
R 12,2741 - R 11,7764

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    25.0 mm