Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 3,6694 - R 6,6846 | Request the lead time here |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| R 7,2962 - R 11,8475 | Request the lead time here |
0.669 in
17.0 mm
|
|
M12
|
|
|
2
|
||
| R 3,4987 - R 4,8641 | Request the lead time here |
0.433 in
11.0 mm
|
|
M10
|
|
|
1
|
||
| R 4,5512 - R 8,3487 | Request the lead time here |
0.866 in
22.0 mm
|
|
M10
|
|
|
2
|
||
| R 2,4178 - R 3,3423 | Request the lead time here |
0.354 in
9.0 mm
|
|
M8
|
|
|
1
|
||
| R 10,3114 - R 16,7258 | Request the lead time here |
0.709 in
18.0 mm
|
|
M14
|
|
|
1
|
||
| R 13,0137 - R 25,5155 | Request the lead time here |
1.575 in
40.0 mm
|
|
M20
|
|
|
1
|
||
| R 9,4438 - R 15,3178 | Request the lead time here |
1.063 in
27.0 mm
|
|
M12
|
|
|
2
|
||
| R 6,514 - R 10,5959 | Request the lead time here |
0.512 in
13.0 mm
|
|
M12
|
|
|
1
|
||
| R 9,6714 - R 21,3482 | Request the lead time here |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| R 3,4987 - R 6,4144 | Request the lead time here |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| R 9,5718 - R 15,5454 | Request the lead time here |
0.906 in
23.0 mm
|
|
M16
|
|
|
2
|
||
| 10254844 | R 20,3085 - R 51,9524 | Request the lead time here |
1.445 in
36.7 mm
|
1.543 in
39.2 mm
|
M20
|
0.118 in
3.0 mm
|
|
2
|
|
| R 79,5755 - R 203,7242 | Request the lead time here |
0.591 in
15.0 mm
|
|
M12
|
|
|
3
|
||
| R 77,0796 - R 197,099 | Request the lead time here |
0.906 in
23.0 mm
|
0.965 in
24.5 mm
|
M12
|
0.098 in
2.5 mm
|
|
4
|
||
| R 27,5328 - R 70,6685 | Request the lead time here |
1.48 in
37.6 mm
|
|
M24
|
|
|
1
|
||
| R 10,8209 - R 27,6601 | Request the lead time here |
0.795 in
20.2 mm
|
0.965 in
24.5 mm
|
M12
|
0.098 in
2.5 mm
|
|
2
|
||
| R 169,8479 - R 434,5013 | Request the lead time here |
2.874 in
73.0 mm
|
1.831 in
46.5 mm
|
M24
|
0.157 in
4.0 mm
|
|
4
|
||
| R 168,2201 - R 376,531 | Request the lead time here |
2.717 in
69.0 mm
|
|
M24
|
|
|
3
|
||
| R 4,764 - R 39,6958 | Request the lead time here |
0.311 in
7.9 mm
|
|
M8
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue