Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Half U Clamps are designed to secure and hold wires and cables in place. They have a fir tree base that provides exceptional holding strength. It can snap in place in threaded, unthreaded, drilled or punched holes.
It can also be inserted into threaded metal, wood, particle board, plastic, foam or rubber, making it incredibly versatile. Its low profile allows it to be used in densely packed panels or other space-constrained applications. Suitable for corner and border mounting, manufacturing, and construction applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| R 4,357 - R 4,9895 | Request the lead time here |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| R 3,5594 - R 4,3942 | Request the lead time here |
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
||
| R 3,0951 - R 3,821 | Request the lead time here |
|
|
|
||
| R 3,7888 - R 4,3387 | Request the lead time here |