10157848
HURCBH-3-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,3942 |
| 5000 - 9999 | R 3,9548 |
| 10000 + | R 3,5594 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Push In |
| Base Length | 14.2 mm |
| Base Length | 0.559 in |
| Base Width | 7.6 mm |
| Base Width | 0.299 in |
| Compatible Cable Diameter Range | 0.189 in |
| Compatible Cable Diameter Range | 4.8 mm |
| Compatible Hole Diameter | 0.252 in |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Panel Thickness Range | 0.252 in |
| Compatible Panel Thickness Range | 6.4 mm |
| Operating Temperature Range | -40 - 230 °F |
| Operating Temperature Range | -40 - 110 °C |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
| Full Material | Polyamide |
| Adjustability | Fixed |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue