These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| R 3,1296 - R 3,4774 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| R 3,6848 - R 6,8038 | Request the lead time here |
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| R 6,661 - R 7,2109 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| R 2,8012 - R 3,1123 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| R 4,5361 - R 5,0401 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| R 3,3708 - R 3,7454 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| R 5,5303 - R 6,3249 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
||
| R 4,368 - R 4,8533 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
| 10022542 | R 4,5323 - R 5,036 | 97 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| R 3,5809 - R 3,9787 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| R 1,5523 - R 1,8783 | Request the lead time here |
|
|
|
|
||
| R 3,2641 - R 6,0059 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
| R 3,3366 - R 6,151 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.102 in
2.6 mm
|
||
| R 3,5397 - R 6,5427 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
| R 3,6122 - R 6,6587 | Request the lead time here |
0.079 in
2.0 mm
|
0.071 in
1.8 mm
|
0.039 in
1.0 mm
|
0.256 in
6.5 mm
|
||
| R 3,2931 - R 6,1075 | Request the lead time here |
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.11 in
2.8 mm
|
||
| R 3,4817 - R 6,3976 | Request the lead time here |
0.098 in
2.5 mm
|
0.075 in
1.9 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| R 3,7573 - R 6,9344 | Request the lead time here |
0.098 in
2.5 mm
|
0.059 in
1.5 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| R 3,2641 - R 6,0059 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.098 in
2.5 mm
|
||
| R 2,5288 - R 2,8098 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue