10022474
PST-1-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 6,2008 |
| 5000 - 9999 | R 5,7213 |
| 10000 + | R 5,4219 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole Diameter | 2.5 mm |
| Hole Diameter | 0.098 in |
| Locking Head Height | 2.0 mm |
| Locking Head Height | 0.079 in |
| Fixing Type | Locking Teardrop Fix |
| Flange Diameter | 4.4 mm |
| Flange Diameter | 0.173 in |
| Panel Thickness | 0.063 in |
| Panel Thickness | 1.6 mm |
| Spacer Length | 0.063 in |
| Spacer Length | 1.6 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| Standard | REACH |
| Standard | RMS |
| Standard | UL |
| Standard | RoHs |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue