Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
R 2,4423 - R 6,4801 Request the lead time here
19.8 mm
Black
3.2 mm
Polyamide 66
10.3 mm
R 1,399 - R 2,4184 3650 In stock - Delivery conditions may apply, visit our FAQs
14.3 mm
Black
1.57 mm
Polyamide 66
6.35 mm
R 1,8845 - R 3,271 Request the lead time here
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
R 1,8845 - R 3,271 500 In stock - Delivery conditions may apply, visit our FAQs
18.2 mm
Black
3.2 mm
Polyamide 66
10.3 mm
R 2,1106 - R 5,5344 Request the lead time here
21.0 mm
Black
1.57 mm
Polyamide 66
6.35 mm
R 1,5679 - R 2,7129 4000 In stock - Delivery conditions may apply, visit our FAQs
13.5 mm
Black
3.2 mm
Polyamide 66
10.3 mm
R 3,6694 - R 8,0784 Request the lead time here
9.5 mm
22.2 mm
11.5 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
11.5 mm
R 3,181 - R 3,4416 Request the lead time here
19.0 mm
25.4 mm
40.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
R 1,4307 - R 1,6277 Request the lead time here
14.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
R 1,3685 - R 2,0037 Request the lead time here
14.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
R 4,4843 - R 7,9839 100 In stock - Delivery conditions may apply, visit our FAQs
54.0 mm
Black
3.2 mm
Polyamide 66
11.5 mm
R 2,4423 - R 6,4801 Request the lead time here
21.4 mm
Black
3.2 mm
Polyamide 66
10.3 mm
R 2,7287 - R 5,5344 Request the lead time here
24.8 mm
Black
2.3 mm
Polyamide 66
11.5 mm
R 2,3367 - R 6,1235 Request the lead time here
21.8 mm
Black
1.57 mm
Polyamide 66
6.35 mm
R 1,5679 - R 2,6974 Request the lead time here
17.9 mm
Black
1.57 mm
Polyamide 66
6.35 mm
R 1,8676 - R 2,0883 Request the lead time here
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
R 5,0772 - R 6,7578 Request the lead time here
18.0 mm
Black
3.5 mm
Polyamide 66
10.5 mm
R 1,5679 - R 2,6974 Request the lead time here
15.1 mm
Black
1.57 mm
Polyamide 66
6.35 mm
R 3,8127 - R 5,5821 Request the lead time here
21.7 mm
Black
3.0 mm
Polyamide 66
11.0 mm
R 2,4423 - R 6,4801 Request the lead time here
19.8 mm
Black
3.2 mm
Polyamide 66
10.3 mm
  • of 8
Snap Fit Bushing Nylon 6/6 Black

10021330

Price Range
R 6,4801 - R 2,4423

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021286

Price Range
R 2,4184 - R 1,399

Stock Levels
3650 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    14.3 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 14.3 mm 0.391 in 0.8-3.2 mm PA Black

10112243

Price Range
R 3,271 - R 1,8845

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021316

Price Range
R 3,271 - R 1,8845

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021361

Price Range
R 5,5344 - R 2,1106

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    21.0 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021545

Price Range
R 2,7129 - R 1,5679

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 22.2 mm 9.5 mm 3.2 mm PA Black

10376829

Price Range
R 8,0784 - R 3,6694

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.5 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    9.5 mm
Snap Fit Bushing 25.4 mm 19.0 mm 3.2 mm PA Black

10074251

Price Range
R 3,4416 - R 3,181

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    25.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.9 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    19.0 mm
Snap Fit Bushing 9.5 mm 4.8 mm 3.2 mm PA Black

10074213

Price Range
R 1,6277 - R 1,4307

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112229

Price Range
R 2,0037 - R 1,3685

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112366

Price Range
R 7,9839 - R 4,4843

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    54.0 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112298

Price Range
R 6,4801 - R 2,4423

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    21.4 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112274

Price Range
R 5,5344 - R 2,7287

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    2.3 mm
  • Overall Diameter
    24.8 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021378

Price Range
R 6,1235 - R 2,3367

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    21.8 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112281

Price Range
R 2,6974 - R 1,5679

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    17.9 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10112250

Price Range
R 2,0883 - R 1,8676

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 16.0 mm 0.504 in 1.4 - 3.5 mm PA Black

10316221

Price Range
R 6,7578 - R 5,0772

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.5 mm
  • Overall Diameter
    18.0 mm
  • Overall Height
    10.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021293

Price Range
R 2,6974 - R 1,5679

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10316238

Price Range
R 5,5821 - R 3,8127

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.0 mm
  • Overall Diameter
    21.7 mm
  • Overall Height
    11.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

10021347

Price Range
R 6,4801 - R 2,4423

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66