10316238
PGSB-1519
| Quantity | Unit price |
|---|---|
| 200 - 999 | R 5,5821 |
| 1000 - 4999 | R 5,0746 |
| 5000 - 9999 | R 4,6133 |
| 10000 - 24999 | R 4,1939 |
| 25000 + | R 3,8127 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Panel Thickness | 3.0 mm |
|---|---|
| Maximum Panel Thickness | 0.118 in |
| Overall Diameter | 21.7 mm |
| Overall Diameter | 0.854 in |
| Overall Height | 11.0 mm |
| Overall Height | 0.433 in |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue