Menu Search

Slotted Cheese Head Screws – PEEK

In production

Slotted Cheese Head Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

Features a cylindrical "cheese head" with a slotted drive that enables secure torque application, using standard tools. The slotted design assists with easy installation and removal. The robust head shape increases contact area, enhancing load distribution and its mechanical reliability in assembled components.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0088

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h2 w1 h1 l2 l1 ±0.2 View
R 23,795 - R 26,1355 Request the lead time here
3.8
M2
0.6
0.5
1.4
0.8
10.0
R 22,4297 - R 24,7702 Request the lead time here
3.8
M2
0.6
0.5
1.4
0.8
8.0
R 21,6495 - R 23,795 Request the lead time here
4.5
M2.5
0.7
0.6
1.8
0.9
8.0
R 86,2082 - R 94,79 Request the lead time here
13.0
M8
2.0
2.3
5.0
2.5
35.0
R 31,9867 - R 35,1074 Request the lead time here
8.5
M5
1.3
1.2
3.3
1.6
20.0
R 24,3801 - R 26,9157 Request the lead time here
7.0
M4
1.1
1.2
2.6
1.4
20.0
R 20,8694 - R 23,0148 Request the lead time here
3.8
M2
0.6
0.5
1.4
0.8
6.0
R 17,5537 - R 19,309 Request the lead time here
5.5
M3
0.8
0.8
2.0
1.0
6.0
R 18,1388 - R 19,8942 Request the lead time here
5.5
M3
0.8
0.8
2.0
1.0
8.0
R 19,6991 - R 21,6495 Request the lead time here
7.0
M4
1.1
1.2
2.6
1.4
10.0
R 62,2181 - R 68,4595 Request the lead time here
13.0
M8
2.0
2.3
5.0
2.5
20.0
R 23,2099 - R 25,5504 Request the lead time here
4.5
M2.5
0.7
0.6
1.8
0.9
10.0
R 36,4727 - R 40,1785 Request the lead time here
10.0
M6
1.6
1.6
3.9
2.0
25.0
R 18,7239 - R 20,6743 Request the lead time here
5.5
M3
0.8
0.8
2.0
1.0
10.0
R 78,2115 - R 86,0132 Request the lead time here
13.0
M8
2.0
2.3
5.0
2.5
30.0
R 26,9157 - R 29,6462 Request the lead time here
7.0
M4
1.1
1.2
2.6
1.4
25.0
R 28,476 - R 31,4016 Request the lead time here
8.5
M5
1.3
1.2
3.3
1.6
15.0
R 26,1355 - R 28,671 Request the lead time here
8.5
M5
1.3
1.2
3.3
1.6
12.0
R 55,9768 - R 61,633 Request the lead time here
13.0
M8
2.0
2.3
5.0
2.5
15.0
R 20,0892 - R 22,0396 Request the lead time here
5.5
M3
0.8
0.8
2.0
1.0
12.0
  • of 3
Slotted Cheese Head Screw M2 10.0 3.8 Beige PEEK

20834999

Price Range
R 26,1355 - R 23,795

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    10.0
  • d2
    3.8
  • h1
    1.4
  • l2
    0.8
Slotted Cheese Head Screw M2 8.0 3.8 Beige PEEK

20834982

Price Range
R 24,7702 - R 22,4297

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    8.0
  • d2
    3.8
  • h1
    1.4
  • l2
    0.8
Slotted Cheese Head Screw M2.5 8.0 4.5 Beige PEEK

20835040

Price Range
R 23,795 - R 21,6495

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    8.0
  • d2
    4.5
  • h1
    1.8
  • l2
    0.9
Slotted Cheese Head Screw M8 35.0 13.0 Beige PEEK

20835453

Price Range
R 94,79 - R 86,2082

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    35.0
  • d2
    13.0
  • h1
    5.0
  • l2
    2.5
Slotted Cheese Head Screw M5 20.0 8.5 Beige PEEK

20835293

Price Range
R 35,1074 - R 31,9867

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    8.5
  • h1
    3.3
  • l2
    1.6
Slotted Cheese Head Screw M4 20.0 7.0 Beige PEEK

20835231

Price Range
R 26,9157 - R 24,3801

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    7.0
  • h1
    2.6
  • l2
    1.4
Slotted Cheese Head Screw M2 6.0 3.8 Beige PEEK

20834975

Price Range
R 23,0148 - R 20,8694

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    6.0
  • d2
    3.8
  • h1
    1.4
  • l2
    0.8
Slotted Cheese Head Screw M3 6.0 5.5 Beige PEEK

20835101

Price Range
R 19,309 - R 17,5537

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    6.0
  • d2
    5.5
  • h1
    2.0
  • l2
    1.0
Slotted Cheese Head Screw M3 8.0 5.5 Beige PEEK

20835118

Price Range
R 19,8942 - R 18,1388

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    8.0
  • d2
    5.5
  • h1
    2.0
  • l2
    1.0
Slotted Cheese Head Screw M4 10.0 7.0 Beige PEEK

20835200

Price Range
R 21,6495 - R 19,6991

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    7.0
  • h1
    2.6
  • l2
    1.4
Slotted Cheese Head Screw M8 20.0 13.0 Beige PEEK

20835422

Price Range
R 68,4595 - R 62,2181

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    20.0
  • d2
    13.0
  • h1
    5.0
  • l2
    2.5
Slotted Cheese Head Screw M2.5 10.0 4.5 Beige PEEK

20835057

Price Range
R 25,5504 - R 23,2099

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    10.0
  • d2
    4.5
  • h1
    1.8
  • l2
    0.9
Slotted Cheese Head Screw M6 25.0 10.0 Beige PEEK

20835361

Price Range
R 40,1785 - R 36,4727

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • d2
    10.0
  • h1
    3.9
  • l2
    2.0
Slotted Cheese Head Screw M3 10.0 5.5 Beige PEEK

20835125

Price Range
R 20,6743 - R 18,7239

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    10.0
  • d2
    5.5
  • h1
    2.0
  • l2
    1.0
Slotted Cheese Head Screw M8 30.0 13.0 Beige PEEK

20835446

Price Range
R 86,0132 - R 78,2115

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    30.0
  • d2
    13.0
  • h1
    5.0
  • l2
    2.5
Slotted Cheese Head Screw M4 25.0 7.0 Beige PEEK

20835248

Price Range
R 29,6462 - R 26,9157

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    7.0
  • h1
    2.6
  • l2
    1.4
Slotted Cheese Head Screw M5 15.0 8.5 Beige PEEK

20835286

Price Range
R 31,4016 - R 28,476

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    15.0
  • d2
    8.5
  • h1
    3.3
  • l2
    1.6
Slotted Cheese Head Screw M5 12.0 8.5 Beige PEEK

20835279

Price Range
R 28,671 - R 26,1355

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    8.5
  • h1
    3.3
  • l2
    1.6
Slotted Cheese Head Screw M8 15.0 13.0 Beige PEEK

20835415

Price Range
R 61,633 - R 55,9768

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    15.0
  • d2
    13.0
  • h1
    5.0
  • l2
    2.5
Slotted Cheese Head Screw M3 12.0 5.5 Beige PEEK

20835132

Price Range
R 22,0396 - R 20,0892

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    12.0
  • d2
    5.5
  • h1
    2.0
  • l2
    1.0