Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 5,4615 - R 10,9372 | 50 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
|
0.157 in
4.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| R 7,0402 - R 14,052 | Request the lead time here |
0.394 in
10.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| R 10,0127 - R 20,0397 | Request the lead time here |
0.472 in
12.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
| R 27,9618 - R 55,9236 | Request the lead time here |
1.181 in
30.0 mm
|
|
0.984 in
25.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| R 67,8564 - R 106,6275 | Request the lead time here |
1.575 in
40.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
|
||
| R 15,8725 - R 31,7308 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.984 in
25.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
|
||
| R 31,8588 - R 63,7034 | Request the lead time here |
1.26 in
32.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
|
||
| R 10,539 - R 21,078 | Request the lead time here |
0.551 in
14.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| R 11,5772 - R 23,1545 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| R 6,7842 - R 13,54 | 150 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
|
0.354 in
9.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| R 6,6419 - R 13,2839 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| R 11,8332 - R 23,6807 | Request the lead time here |
0.591 in
15.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
|
||
| R 11,179 - R 22,3865 | Request the lead time here |
0.787 in
20.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| R 10,923 - R 21,8745 | Request the lead time here |
0.63 in
16.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| R 6,4997 - R 13,0279 | 70 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
|
0.236 in
6.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| R 10,795 - R 21,6042 | Request the lead time here |
0.472 in
12.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
| R 11,9755 - R 23,9367 | Request the lead time here |
0.63 in
16.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| R 13,5257 - R 27,08 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
|
||
| R 34,7033 - R 69,4494 | Request the lead time here |
1.181 in
30.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
|
||
| R 39,1408 - R 78,2674 | Request the lead time here |
1.378 in
35.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue