Series Code :SR2018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Outside Diameter | Overall Diameter | Overall Length | Material | Inside Diameter | Outside Diameter | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 9,7994 - R 15,9151 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| R 22,1731 - R 35,9265 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| R 39,7666 - R 96,8138 | Request the lead time here |
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
0.984 in
25.0 mm
|
||
| R 76,5038 - R 118,091 | Request the lead time here |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| R 83,0463 - R 117,2376 | Request the lead time here |
1.535 in
39.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
1.378 in
35.0 mm
|
||
| R 10,5959 - R 17,2094 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| R 9,4011 - R 15,2609 | Request the lead time here |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
PA 6.6,CF,PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| R 10,9941 - R 17,2948 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PA 6.6,CF,PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| R 12,3879 - R 19,5135 | 50 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| R 18,4041 - R 32,4419 | Request the lead time here |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| R 19,3855 - R 34,2055 | Request the lead time here |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.472 in
12.0 mm
|
PA 6.6,CF,PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| R 20,3953 - R 35,9691 | Request the lead time here |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| R 24,7759 - R 74,8255 | Request the lead time here |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| R 45,5552 - R 93,1586 | Request the lead time here |
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
0.984 in
25.0 mm
|
||
| R 85,6063 - R 120,8359 | Request the lead time here |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
1.575 in
40.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| R 106,1012 - R 131,8443 | Request the lead time here |
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
PA 6.6,CF,PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| R 20,7935 - R 36,6803 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
PA 6.6,CF,PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| R 29,5832 - R 89,3042 | Request the lead time here |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.984 in
25.0 mm
|
PA 6.6,CF,PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| R 70,4023 - R 108,6898 | Request the lead time here |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.984 in
25.0 mm
|
PA 6.6,CF,PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| R 72,0237 - R 111,1361 | Request the lead time here |
1.535 in
39.0 mm
|
1.535 in
39.0 mm
|
0.787 in
20.0 mm
|
PA 6.6,CF,PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue