Menu Search

Slide Bearings

In stock



Series Code :SR2018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
83 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Outside Diameter Overall Diameter Overall Length Material Inside Diameter Outside Diameter Nominal Inside Diameter View
R 9,7994 - R 15,9151 Request the lead time here
8.0 mm
PA 6.6,CF,PTFE
6.0 mm
8.0 mm
R 12,3879 - R 19,5135 50 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
12.0 mm
12.0 mm
PA 6.6,CF,PTFE
10.0 mm
12.0 mm
10.0 mm
R 18,4041 - R 32,4419 Request the lead time here
14.0 mm
14.0 mm
15.0 mm
PA 6.6,CF,PTFE
12.0 mm
14.0 mm
12.0 mm
R 19,3855 - R 34,2055 Request the lead time here
17.0 mm
17.0 mm
12.0 mm
PA 6.6,CF,PTFE
15.0 mm
17.0 mm
15.0 mm
R 20,3953 - R 35,9691 Request the lead time here
18.0 mm
18.0 mm
15.0 mm
PA 6.6,CF,PTFE
16.0 mm
18.0 mm
16.0 mm
R 24,7759 - R 74,8255 Request the lead time here
23.0 mm
23.0 mm
15.0 mm
PA 6.6,CF,PTFE
20.0 mm
23.0 mm
20.0 mm
R 45,5552 - R 93,1586 Request the lead time here
28.0 mm
28.0 mm
30.0 mm
PA 6.6,CF,PTFE
25.0 mm
28.0 mm
25.0 mm
R 9,4011 - R 15,2609 Request the lead time here
8.0 mm
8.0 mm
4.0 mm
PA 6.6,CF,PTFE
6.0 mm
8.0 mm
6.0 mm
R 10,9941 - R 17,2948 Request the lead time here
10.0 mm
10.0 mm
10.0 mm
PA 6.6,CF,PTFE
8.0 mm
10.0 mm
8.0 mm
R 85,6063 - R 120,8359 Request the lead time here
34.0 mm
34.0 mm
40.0 mm
PA 6.6,CF,PTFE
30.0 mm
34.0 mm
30.0 mm
R 106,1012 - R 131,8443 Request the lead time here
44.0 mm
44.0 mm
30.0 mm
PA 6.6,CF,PTFE
40.0 mm
44.0 mm
40.0 mm
R 5,7317 - R 11,4492 Request the lead time here
6.0 mm
10.0 mm
Nylon 6/6;Glass Fibre;PTFE
6.0 mm
8.0 mm
R 6,386 - R 12,7577 Request the lead time here
8.0 mm
10.0 mm
Nylon 6/6;Glass Fibre;PTFE
8.0 mm
10.0 mm
R 5,4615 - R 10,9372 50 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
4.0 mm
Nylon 6/6;Glass Fibre;PTFE
6.0 mm
8.0 mm
R 24,1785 - R 48,3998 Request the lead time here
25.0 mm
30.0 mm
Nylon 6/6;Glass Fibre;PTFE
25.0 mm
28.0 mm
R 34,7033 - R 69,4494 Request the lead time here
30.0 mm
40.0 mm
Nylon 6/6;Glass Fibre;PTFE
30.0 mm
34.0 mm
R 7,2962 - R 14,5782 Request the lead time here
10.0 mm
15.0 mm
Nylon 6/6;Glass Fibre;PTFE
10.0 mm
12.0 mm
R 14,692 - R 29,4125 Request the lead time here
23.0 mm
20.0 mm
Nylon 6/6;Glass Fibre;PTFE
20.0 mm
23.0 mm
R 25,615 - R 51,2301 Request the lead time here
30.0 mm
20.0 mm
Nylon 6/6;Glass Fibre;PTFE
30.0 mm
34.0 mm
R 27,0515 - R 54,1173 Request the lead time here
32.0 mm
20.0 mm
Nylon 6/6;Glass Fibre;PTFE
32.0 mm
36.0 mm
  • of 5
Bearing 6.0 mm 8.0 mm 8.0 mm Black

10332719

Price Range
R 15,9151 - R 9,7994

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Maximum Application Temperature
    190 °C
  • Outside Diameter
    8.0 mm
  • Overall Length
    8.0 mm
  • Shaft Diameter
    8.0 mm
Bearing 10.0 mm 12.0 mm 12.0 mm Black

10332795

Price Range
R 19,5135 - R 12,3879

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    12.0 mm
  • Outside Diameter
    12.0 mm
Bearing 12.0 mm 14.0 mm 15.0 mm Black

10332832

Price Range
R 32,4419 - R 18,4041

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    12.0 mm
  • Nominal Outside Diameter
    14.0 mm
  • Outside Diameter
    14.0 mm
Bearing 15.0 mm 17.0 mm 12.0 mm Black

10332870

Price Range
R 34,2055 - R 19,3855

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    15.0 mm
  • Nominal Outside Diameter
    17.0 mm
  • Outside Diameter
    17.0 mm
Bearing 16.0 mm 18.0 mm 15.0 mm Black

10332917

Price Range
R 35,9691 - R 20,3953

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    16.0 mm
  • Nominal Outside Diameter
    18.0 mm
  • Outside Diameter
    18.0 mm
Bearing 20.0 mm 23.0 mm 15.0 mm Black

10332955

Price Range
R 74,8255 - R 24,7759

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
  • Outside Diameter
    23.0 mm
Bearing 25.0 mm 28.0 mm 30.0 mm Black

10333006

Price Range
R 93,1586 - R 45,5552

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    25.0 mm
  • Nominal Outside Diameter
    28.0 mm
  • Outside Diameter
    28.0 mm
Bearing 6.0 mm 8.0 mm 4.0 mm Black

10332696

Price Range
R 15,2609 - R 9,4011

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Maximum Application Temperature
    190 °C
  • Nominal Inside Diameter
    6.0 mm
  • Nominal Outside Diameter
    8.0 mm
  • Outside Diameter
    8.0 mm
Bearing 8.0 mm 10.0 mm 10.0 mm Black

10332757

Price Range
R 17,2948 - R 10,9941

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    10.0 mm
  • Outside Diameter
    10.0 mm
Bearing 30.0 mm 34.0 mm 40.0 mm Black

10333044

Price Range
R 120,8359 - R 85,6063

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    30.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    30.0 mm
  • Nominal Outside Diameter
    34.0 mm
  • Outside Diameter
    34.0 mm
Bearing 40.0 mm 44.0 mm 30.0 mm Black

10333082

Price Range
R 131,8443 - R 106,1012

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    40.0 mm
  • Maximum Application Temperature
    130 °C
  • Nominal Inside Diameter
    40.0 mm
  • Nominal Outside Diameter
    44.0 mm
  • Outside Diameter
    44.0 mm
Bearing 6.0 mm 8.0 mm 10.0 mm Black

10185032

Price Range
R 11,4492 - R 5,7317

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Nominal Outside Diameter
    6.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Length
    10.0 mm
  • Shaft Hole Diameter
    6.0 mm
Bearing 8.0 mm 10.0 mm 10.0 mm Black

10185063

Price Range
R 12,7577 - R 6,386

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Overall Length
    10.0 mm
  • Shaft Hole Diameter
    8.0 mm
Bearing 6.0 mm 8.0 mm 4.0 mm Black

10185001

Price Range
R 10,9372 - R 5,4615

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    6.0 mm
  • Nominal Outside Diameter
    6.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Length
    4.0 mm
  • Shaft Hole Diameter
    6.0 mm
Bearing 25.0 mm 28.0 mm 30.0 mm Black

10185292

Price Range
R 48,3998 - R 24,1785

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.0 mm
  • Nominal Outside Diameter
    25.0 mm
  • Outside Diameter
    28.0 mm
  • Overall Length
    30.0 mm
  • Shaft Hole Diameter
    25.0 mm
Bearing 30.0 mm 34.0 mm 40.0 mm Black

10185339

Price Range
R 69,4494 - R 34,7033

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    30.0 mm
  • Nominal Outside Diameter
    30.0 mm
  • Outside Diameter
    34.0 mm
  • Overall Length
    40.0 mm
  • Shaft Hole Diameter
    30.0 mm
Bearing 10.0 mm 12.0 mm 15.0 mm Black

10185117

Price Range
R 14,5782 - R 7,2962

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    10.0 mm
  • Outside Diameter
    12.0 mm
  • Overall Length
    15.0 mm
  • Shaft Hole Diameter
    10.0 mm
Bearing 20.0 mm 23.0 mm 20.0 mm Black

10185278

Price Range
R 29,4125 - R 14,692

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
  • Outside Diameter
    23.0 mm
  • Overall Length
    20.0 mm
  • Shaft Hole Diameter
    20.0 mm
Bearing 30.0 mm 34.0 mm 20.0 mm Black

10185308

Price Range
R 51,2301 - R 25,615

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    30.0 mm
  • Nominal Outside Diameter
    30.0 mm
  • Outside Diameter
    34.0 mm
  • Overall Length
    20.0 mm
  • Shaft Hole Diameter
    30.0 mm
Bearing 32.0 mm 36.0 mm 20.0 mm Black

10185346

Price Range
R 54,1173 - R 27,0515

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    32.0 mm
  • Nominal Outside Diameter
    32.0 mm
  • Outside Diameter
    36.0 mm
  • Overall Length
    20.0 mm
  • Shaft Hole Diameter
    32.0 mm