Menu Search

Shoulder Screws - Slot Head

In production

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel Series Code: SRP0133

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d2 h2 l2 H1 D3 d1 l1 View
R 43,2838 - R 72,2044 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
30.0
R 43,2838 - R 72,2044 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
20.0
R 35,9081 - R 59,9762 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
12.0
R 109,4712 - R 182,4521 Request the lead time here
M10
2.4
16.0
8.0
20.0
12.0
26.0
R 84,0444 - R 140,1387 Request the lead time here
M10
2.4
16.0
8.0
20.0
12.0
12.0
R 32,2202 - R 53,7651 Request the lead time here
M3
0.3
4.0
3.0
6.0
4.0
8.0
R 34,3553 - R 57,2589 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
8.0
R 33,3848 - R 55,512 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
5.0
R 32,2202 - R 53,7651 Request the lead time here
M3
0.3
4.0
3.0
6.0
4.0
5.0
R 35,9081 - R 59,9762 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
10.0
R 35,9081 - R 59,9762 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
14.0
R 40,1782 - R 66,9638 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
6.0
R 32,2202 - R 53,7651 Request the lead time here
M3
0.3
4.0
3.0
6.0
4.0
4.0
R 54,9297 - R 91,6142 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
14.0
R 38,0432 - R 63,47 Request the lead time here
M4
0.9
5.0
4.0
8.0
5.0
16.0
R 40,1782 - R 66,9638 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
5.0
R 61,3349 - R 102,0955 Request the lead time here
M5
1.2
6.0
5.0
10.0
6.0
20.0
R 64,4405 - R 107,5302 Request the lead time here
M6
1.5
11.0
6.0
12.0
10.0
16.0
R 62,4995 - R 104,0365 Request the lead time here
M6
1.5
11.0
6.0
12.0
10.0
12.0
R 48,7186 - R 81,1329 Request the lead time here
M6
1.3
11.0
6.0
12.0
8.0
6.0
  • of 2
Shoulder Screw Slotted Drive M4 5.0 30.0 Stainless Steel

20221317

Price Range
R 72,2044 - R 43,2838

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    30.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M4 5.0 20.0 Stainless Steel

20221287

Price Range
R 72,2044 - R 43,2838

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    20.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M4 5.0 12.0 Stainless Steel

20221225

Price Range
R 59,9762 - R 35,9081

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    12.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M10 12.0 26.0 Stainless Steel

20221881

Price Range
R 182,4521 - R 109,4712

Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • l1
    26.0
  • d2
    M10
  • D3
    20.0
  • l2
    16.0
Shoulder Screw Slotted Drive M10 12.0 12.0 Stainless Steel

20221843

Price Range
R 140,1387 - R 84,0444

Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • l1
    12.0
  • d2
    M10
  • D3
    20.0
  • l2
    16.0
Shoulder Screw Slotted Drive M3 4.0 8.0 Stainless Steel

20221782

Price Range
R 53,7651 - R 32,2202

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    8.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw Slotted Drive M4 5.0 8.0 Stainless Steel

20221980

Price Range
R 57,2589 - R 34,3553

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    8.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M4 5.0 5.0 Stainless Steel

20221942

Price Range
R 55,512 - R 33,3848

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    5.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M3 4.0 5.0 Stainless Steel

20221393

Price Range
R 53,7651 - R 32,2202

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    5.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw Slotted Drive M4 5.0 10.0 Stainless Steel

20221201

Price Range
R 59,9762 - R 35,9081

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    10.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M4 5.0 14.0 Stainless Steel

20221249

Price Range
R 59,9762 - R 35,9081

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    14.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M5 6.0 6.0 Stainless Steel

20221379

Price Range
R 66,9638 - R 40,1782

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    6.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M3 4.0 4.0 Stainless Steel

20221188

Price Range
R 53,7651 - R 32,2202

Stock Levels
Request the lead time here
Attributes
  • d1
    4.0
  • l1
    4.0
  • d2
    M3
  • D3
    6.0
  • l2
    4.0
Shoulder Screw Slotted Drive M5 6.0 14.0 Stainless Steel

20221461

Price Range
R 91,6142 - R 54,9297

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    14.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M4 5.0 16.0 Stainless Steel

20221263

Price Range
R 63,47 - R 38,0432

Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    16.0
  • d2
    M4
  • D3
    8.0
  • l2
    5.0
Shoulder Screw Slotted Drive M5 6.0 5.0 Stainless Steel

20221355

Price Range
R 66,9638 - R 40,1782

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    5.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M5 6.0 20.0 Stainless Steel

20221508

Price Range
R 102,0955 - R 61,3349

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • l1
    20.0
  • d2
    M5
  • D3
    10.0
  • l2
    6.0
Shoulder Screw Slotted Drive M6 10.0 16.0 Stainless Steel

20221744

Price Range
R 107,5302 - R 64,4405

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    16.0
  • d2
    M6
  • D3
    12.0
  • l2
    11.0
Shoulder Screw Slotted Drive M6 10.0 12.0 Stainless Steel

20221720

Price Range
R 104,0365 - R 62,4995

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • l1
    12.0
  • d2
    M6
  • D3
    12.0
  • l2
    11.0
Shoulder Screw Slotted Drive M6 8.0 6.0 Stainless Steel

20221560

Price Range
R 81,1329 - R 48,7186

Stock Levels
Request the lead time here
Attributes
  • d1
    8.0
  • l1
    6.0
  • d2
    M6
  • D3
    12.0
  • l2
    11.0