Menu Search

Shoulder Screws - Pan Head

In production

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel Series Code: SRP0144.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Essentra Part Number Price range Availability l2 H1 D3 d2 tol. H9 w1 d1 l1 View
R 47,0437 - R 67,2053 Request the lead time here
6.0
2.4
8.5
5.5
1.0
M4
5.0
R 51,3795 - R 73,2754 Request the lead time here
7.0
2.7
11.0
7.0
1.2
M5
4.0
R 47,0437 - R 67,2053 Request the lead time here
6.0
2.4
8.5
5.5
1.0
M4
3.0
R 41,8407 - R 59,8344 Request the lead time here
4.5
1.8
7.0
4.0
0.8
M3
3.0
R 47,0437 - R 67,2053 Request the lead time here
6.0
2.4
8.5
5.5
1.0
M4
4.0
R 41,8407 - R 59,8344 Request the lead time here
4.5
1.8
7.0
4.0
0.8
M3
5.0
R 41,8407 - R 59,8344 Request the lead time here
4.5
1.8
7.0
4.0
0.8
M3
4.0
R 47,0437 - R 67,2053 Request the lead time here
6.0
2.4
8.5
5.5
1.0
M4
12.0
R 62,8694 - R 89,7516 Request the lead time here
11.0
3.8
16.0
10.0
2.0
M8
12.0
R 54,8482 - R 78,4784 Request the lead time here
9.0
3.1
13.0
8.0
1.6
M6
8.0
R 54,8482 - R 78,4784 Request the lead time here
9.0
3.1
13.0
8.0
1.6
M6
16.0
R 62,8694 - R 89,7516 Request the lead time here
11.0
3.8
16.0
10.0
2.0
M8
10.0
R 54,8482 - R 78,4784 Request the lead time here
9.0
3.1
13.0
8.0
1.6
M6
3.0
R 47,0437 - R 67,2053 Request the lead time here
6.0
2.4
8.5
5.5
1.0
M4
20.0
R 54,8482 - R 78,4784 Request the lead time here
9.0
3.1
13.0
8.0
1.6
M6
5.0
R 62,8694 - R 89,7516 Request the lead time here
11.0
3.8
16.0
10.0
2.0
M8
16.0
R 51,3795 - R 73,2754 Request the lead time here
7.0
2.7
11.0
7.0
1.2
M5
20.0
R 47,0437 - R 67,2053 Request the lead time here
6.0
2.4
8.5
5.5
1.0
M4
16.0
R 62,8694 - R 89,7516 Request the lead time here
11.0
3.8
16.0
10.0
2.0
M8
20.0
R 62,0023 - R 88,4508 Request the lead time here
11.0
3.8
16.0
10.0
2.0
M8
8.0
  • of 2
Shoulder Screw Pan Head M4 5.0 6.0 303 Stainless Steel

20223175

Price Range
R 67,2053 - R 47,0437

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    5.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M5 4.0 7.0 303 Stainless Steel

20223236

Price Range
R 73,2754 - R 51,3795

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    4.0
  • d2 tol. H9
    7.0
  • D3
    11.0
  • l2
    7.0
Shoulder Screw Pan Head M4 3.0 6.0 303 Stainless Steel

20223151

Price Range
R 67,2053 - R 47,0437

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    3.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M3 3.0 4.5 303 Stainless Steel

20223106

Price Range
R 59,8344 - R 41,8407

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    3.0
  • d2 tol. H9
    4.0
  • D3
    7.0
  • l2
    4.5
Shoulder Screw Pan Head M4 4.0 6.0 303 Stainless Steel

20223168

Price Range
R 67,2053 - R 47,0437

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    4.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M3 5.0 4.5 303 Stainless Steel

20223120

Price Range
R 59,8344 - R 41,8407

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    5.0
  • d2 tol. H9
    4.0
  • D3
    7.0
  • l2
    4.5
Shoulder Screw Pan Head M3 4.0 4.5 303 Stainless Steel

20223113

Price Range
R 59,8344 - R 41,8407

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    4.0
  • d2 tol. H9
    4.0
  • D3
    7.0
  • l2
    4.5
Shoulder Screw Pan Head M4 12.0 6.0 303 Stainless Steel

20223212

Price Range
R 67,2053 - R 47,0437

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M8 12.0 11.0 303 Stainless Steel

20223458

Price Range
R 89,7516 - R 62,8694

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • d2 tol. H9
    10.0
  • D3
    16.0
  • l2
    11.0
Shoulder Screw Pan Head M6 8.0 9.0 303 Stainless Steel

20223342

Price Range
R 78,4784 - R 54,8482

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    8.0
  • d2 tol. H9
    8.0
  • D3
    13.0
  • l2
    9.0
Shoulder Screw Pan Head M6 16.0 9.0 303 Stainless Steel

20223403

Price Range
R 78,4784 - R 54,8482

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • d2 tol. H9
    8.0
  • D3
    13.0
  • l2
    9.0
Shoulder Screw Pan Head M8 10.0 11.0 303 Stainless Steel

20223441

Price Range
R 89,7516 - R 62,8694

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    10.0
  • d2 tol. H9
    10.0
  • D3
    16.0
  • l2
    11.0
Shoulder Screw Pan Head M6 3.0 9.0 303 Stainless Steel

20223304

Price Range
R 78,4784 - R 54,8482

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    3.0
  • d2 tol. H9
    8.0
  • D3
    13.0
  • l2
    9.0
Shoulder Screw Pan Head M4 20.0 6.0 303 Stainless Steel

20223380

Price Range
R 67,2053 - R 47,0437

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M6 5.0 9.0 303 Stainless Steel

20223328

Price Range
R 78,4784 - R 54,8482

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    5.0
  • d2 tol. H9
    8.0
  • D3
    13.0
  • l2
    9.0
Shoulder Screw Pan Head M8 16.0 11.0 303 Stainless Steel

20223465

Price Range
R 89,7516 - R 62,8694

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • d2 tol. H9
    10.0
  • D3
    16.0
  • l2
    11.0
Shoulder Screw Pan Head M5 20.0 7.0 303 Stainless Steel

20223397

Price Range
R 73,2754 - R 51,3795

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.0
  • d2 tol. H9
    7.0
  • D3
    11.0
  • l2
    7.0
Shoulder Screw Pan Head M4 16.0 6.0 303 Stainless Steel

20223373

Price Range
R 67,2053 - R 47,0437

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • d2 tol. H9
    5.5
  • D3
    8.5
  • l2
    6.0
Shoulder Screw Pan Head M8 20.0 11.0 303 Stainless Steel

20223472

Price Range
R 89,7516 - R 62,8694

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • d2 tol. H9
    10.0
  • D3
    16.0
  • l2
    11.0
Shoulder Screw Pan Head M8 8.0 11.0 303 Stainless Steel

20223434

Price Range
R 88,4508 - R 62,0023

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    8.0
  • d2 tol. H9
    10.0
  • D3
    16.0
  • l2
    11.0