Menu Search

Shoulder Screw Pan Head M3 4.0 4.5 303 Stainless Steel

This Pan Head Shoulder screw comprises a cylindrical shaft with a pan-head on one end and a shoulder on the other. It is appropriate for low-profile applications and is strong and corrosion-resistant, but not for harsh environments. Easy to install using a slotted screwdriver. Made of A2 stainless.
Essentra Part Number:

20223113

Manufacturer Part Number:

20223113

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 59,8344
100 - 249 R 53,7642
250 - 749 R 47,9108
750 + R 41,8407
Standard pack: 1

Order in multiple of 1

Total price:

R 59,83

1 x R 59,8344

Specifications

Imperial
Metric
SKU attributes
d1 M3
l1 4.0
d2 tol. H9 4.0
D3 7.0
l2 4.5
H1 1.8
w1 0.8
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us