This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 134,8244 - R 224,7073 | Request the lead time here |
M5
|
6.0
|
80.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 46,1293 - R 76,8162 | Request the lead time here |
M6
|
8.0
|
6.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 236,784 - R 394,5741 | Request the lead time here |
M12
|
16.0
|
75.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 136,2102 - R 227,083 | Request the lead time here |
M10
|
12.0
|
70.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 31,8748 - R 53,0586 | Request the lead time here |
M2
|
3.0
|
14.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| R 30,6869 - R 51,2768 | Request the lead time here |
M3
|
4.0
|
2.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| R 101,3657 - R 168,8769 | Request the lead time here |
M10
|
12.0
|
20.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 52,8607 - R 88,1011 | Request the lead time here |
M5
|
6.0
|
10.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 127,1031 - R 211,8386 | Request the lead time here |
M10
|
12.0
|
60.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| R 38,8041 - R 64,7395 | Request the lead time here |
M5
|
6.0
|
4.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 63,5516 - R 105,9193 | Request the lead time here |
M6
|
8.0
|
20.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| R 46,5253 - R 77,4102 | Request the lead time here |
M6
|
8.0
|
6.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 71,6687 - R 119,5799 | Request the lead time here |
M6
|
8.0
|
25.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 58,8001 - R 98,0001 | Request the lead time here |
M5
|
6.0
|
20.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| R 109,2849 - R 182,1416 | Request the lead time here |
M8
|
10.0
|
70.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| R 30,6869 - R 51,2768 | Request the lead time here |
M3
|
4.0
|
6.0
|
303 Stainless Steel
|
4.0
|
Slotted Drive
|
6.0
|
||
| R 30,6869 - R 51,2768 | Request the lead time here |
M3
|
4.0
|
8.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| R 75,6283 - R 125,9153 | Request the lead time here |
M8
|
10.0
|
30.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| R 257,7699 - R 429,6165 | Request the lead time here |
M16
|
20.0
|
35.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| R 71,6687 - R 119,5799 | Request the lead time here |
M8
|
10.0
|
8.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue