Menu Search

Shoulder Screws - Cap Head

In production

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
R 78,2021 - R 130,4688 Request the lead time here
M8
10.0
40.0
303 Stainless Steel
12.0
Torx Drive
14.0
R 37,8142 - R 62,9576 Request the lead time here
M3
4.0
5.0
316 Stainless Steel
4.0
Torx Drive
6.0
R 39,398 - R 65,5314 Request the lead time here
M4
5.0
10.0
316 Stainless Steel
5.0
Torx Drive
8.0
R 331,2205 - R 551,9681 Request the lead time here
M16
20.0
60.0
303 Stainless Steel
22.0
Hex Drive
30.0
R 58,8001 - R 98,0001 Request the lead time here
M8
10.0
10.0
303 Stainless Steel
12.0
Hex Drive
14.0
R 110,0769 - R 183,3294 Request the lead time here
M8
10.0
70.0
303 Stainless Steel
12.0
Hex Drive
14.0
R 88,893 - R 148,287 Request the lead time here
M6
8.0
40.0
316 Stainless Steel
11.0
Hex Drive
12.0
R 136,2102 - R 227,083 Request the lead time here
M10
12.0
70.0
316 Stainless Steel
16.0
Hex Drive
20.0
R 86,9132 - R 144,7234 Request the lead time here
M10
12.0
20.0
303 Stainless Steel
16.0
Slotted Drive
20.0
R 52,8607 - R 88,1011 Request the lead time here
M5
6.0
16.0
303 Stainless Steel
6.0
Slotted Drive
10.0
R 31,8748 - R 53,0586 Request the lead time here
M3
4.0
20.0
303 Stainless Steel
4.0
Slotted Drive
6.0
R 56,0283 - R 93,4465 Request the lead time here
M6
8.0
8.0
303 Stainless Steel
11.0
Slotted Drive
12.0
R 41,3778 - R 69,095 Request the lead time here
M4
5.0
20.0
303 Stainless Steel
5.0
Torx Drive
8.0
R 127,1031 - R 211,8386 Request the lead time here
M10
12.0
30.0
316 Stainless Steel
16.0
Torx Drive
20.0
R 67,5112 - R 112,6506 Request the lead time here
M8
10.0
16.0
316 Stainless Steel
12.0
Torx Drive
14.0
R 31,8748 - R 53,0586 Request the lead time here
M2
3.0
14.0
303 Stainless Steel
4.0
Hex Drive
5.0
R 30,6869 - R 51,2768 Request the lead time here
M3
4.0
2.0
303 Stainless Steel
4.0
Hex Drive
6.0
R 101,3657 - R 168,8769 Request the lead time here
M10
12.0
20.0
316 Stainless Steel
16.0
Torx Drive
20.0
R 136,2102 - R 227,083 Request the lead time here
M10
12.0
70.0
316 Stainless Steel
16.0
Torx Drive
20.0
R 46,1293 - R 76,8162 Request the lead time here
M6
8.0
6.0
303 Stainless Steel
11.0
Torx Drive
12.0
  • of 84
Shoulder Screw Cap Head M8 10.0 40.0 303 Stainless Steel

20234614

Price Range
R 130,4688 - R 78,2021

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    40.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M3 4.0 5.0 316 Stainless Steel

20234768

Price Range
R 62,9576 - R 37,8142

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 10.0 316 Stainless Steel

20233754

Price Range
R 65,5314 - R 39,398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M16 20.0 60.0 303 Stainless Steel

20231606

Price Range
R 551,9681 - R 331,2205

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    60.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M8 10.0 10.0 303 Stainless Steel

20235789

Price Range
R 98,0001 - R 58,8001

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 70.0 303 Stainless Steel

20235932

Price Range
R 183,3294 - R 110,0769

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    70.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 40.0 316 Stainless Steel

20233334

Price Range
R 148,287 - R 88,893

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 70.0 316 Stainless Steel

20233532

Price Range
R 227,083 - R 136,2102

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 20.0 303 Stainless Steel

20232245

Price Range
R 144,7234 - R 86,9132

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 16.0 303 Stainless Steel

20232047

Price Range
R 88,1011 - R 52,8607

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    16.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 20.0 303 Stainless Steel

20231859

Price Range
R 53,0586 - R 31,8748

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 8.0 303 Stainless Steel

20232092

Price Range
R 93,4465 - R 56,0283

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 20.0 303 Stainless Steel

20234317

Price Range
R 69,095 - R 41,3778

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 30.0 316 Stainless Steel

20235246

Price Range
R 211,8386 - R 127,1031

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 16.0 316 Stainless Steel

20234041

Price Range
R 112,6506 - R 67,5112

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    16.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M2 3.0 14.0 303 Stainless Steel

20230265

Price Range
R 53,0586 - R 31,8748

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    14.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 2.0 303 Stainless Steel

20230319

Price Range
R 51,2768 - R 30,6869

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    2.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 20.0 316 Stainless Steel

20234140

Price Range
R 168,8769 - R 101,3657

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 70.0 316 Stainless Steel

20235284

Price Range
R 227,083 - R 136,2102

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 6.0 303 Stainless Steel

20234447

Price Range
R 76,8162 - R 46,1293

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0