Menu Search

Shaft Collar One Piece Solid

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Essentra Part Number Price range Availability Collar Height Screw Size Bore Diameter Outside Diameter View
Request the lead time here
10.0 mm
M5 x 8
10.0 mm
20.0 mm
10209981 Request the lead time here
12.0 mm
M6 x 8
12.0 mm
22.0 mm
Request the lead time here
14.0 mm
M6 x 8
18.0 mm
32.0 mm
Request the lead time here
16.0 mm
M8 x 10
25.0 mm
40.0 mm
Request the lead time here
16.0 mm
M8 x 12
32.0 mm
50.0 mm
Request the lead time here
16.0 mm
M8 x 12
38.0 mm
56.0 mm
Request the lead time here
18.0 mm
M10 x 16
48.0 mm
70.0 mm
Request the lead time here
22.0 mm
M12 x 20
80.0 mm
110.0 mm
Request the lead time here
8.0 mm
M3 x 4
6.0 mm
12.0 mm
Request the lead time here
12.0 mm
M6 x 8
14.0 mm
25.0 mm
Request the lead time here
14.0 mm
M6 x 8
20.0 mm
32.0 mm
Request the lead time here
16.0 mm
M8 x 10
26.0 mm
40.0 mm
Request the lead time here
16.0 mm
M8 x 12
34.0 mm
50.0 mm
Request the lead time here
16.0 mm
M8 x 12
28.0 mm
45.0 mm
Request the lead time here
16.0 mm
M8 x 12
35.0 mm
56.0 mm
R 276,8114 - R 418,6203 Request the lead time here
18.0 mm
M10 x 16
42.0 mm
63.0 mm
Request the lead time here
20.0 mm
M10 x 16
60.0 mm
90.0 mm
Request the lead time here
8.0 mm
M4 x 6
8.0 mm
16.0 mm
Request the lead time here
12.0 mm
M6 x 8
15.0 mm
25.0 mm
Request the lead time here
14.0 mm
M6 x 10
22.0 mm
36.0 mm
  • of 2
Shaft Collar 10.0 mm 20.0 mm M5 x 8 Full-Set

10209974


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Outside Diameter
    20.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    10.0 mm
Shaft Collar 12.0 mm 22.0 mm M6 x 8 Full-Set

10209981


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    22.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 18.0 mm 32.0 mm M6 x 8 Full-Set

10210024


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    18.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar 25.0 mm 40.0 mm M8 x 10 Full-Set

10210062


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 32.0 mm 50.0 mm M8 x 12 Full-Set

10210109


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 38.0 mm 56.0 mm M8 x 12 Full-Set

10210147


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    38.0 mm
  • Outside Diameter
    56.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 48.0 mm 70.0 mm M10 x 16 Full-Set

10210185


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Outside Diameter
    70.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar 80.0 mm 110.0 mm M12 x 20 Full-Set

10210222


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    80.0 mm
  • Outside Diameter
    110.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    22.0 mm
Shaft Collar 6.0 mm 12.0 mm M3 x 4 Full-Set

10209950


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    12.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar 14.0 mm 25.0 mm M6 x 8 Full-Set

10209998


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Outside Diameter
    25.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 20.0 mm 32.0 mm M6 x 8 Full-Set

10210031


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar 26.0 mm 40.0 mm M8 x 10 Full-Set

10210079


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    26.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 34.0 mm 50.0 mm M8 x 12 Full-Set

10210116


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    34.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 28.0 mm 45.0 mm M8 x 12 Full-Set

10210086


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    28.0 mm
  • Outside Diameter
    45.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 35.0 mm 56.0 mm M8 x 12 Full-Set

10210123


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Outside Diameter
    56.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 42.0 mm 63.0 mm M10 x 16 Full-Set

10210161

Price Range
R 418,6203 - R 276,8114

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Outside Diameter
    63.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar 60.0 mm 90.0 mm M10 x 16 Full-Set

10210208


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Outside Diameter
    90.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    20.0 mm
Shaft Collar 8.0 mm 16.0 mm M4 x 6 Full-Set

10209967


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    16.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar 15.0 mm 25.0 mm M6 x 8 Full-Set

10210000


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    15.0 mm
  • Outside Diameter
    25.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 22.0 mm 36.0 mm M6 x 10 Full-Set

10210048


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    22.0 mm
  • Outside Diameter
    36.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm