Menu Search

Set Screws - Plastic Slotted

In stock

Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.

Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.

It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length View
R 2,56 - R 3,5698 Request the lead time here
M4
10.0 mm
R 3,3565 - R 4,6508 1150 In stock - Delivery conditions may apply, visit our FAQs
M6
10.0 mm
R 6,3575 - R 8,4767 Request the lead time here
M8
10.0 mm
R 2,6312 - R 3,641 Request the lead time here
M4
12.0 mm
R 2,7307 - R 3,769 Request the lead time here
M4
16.0 mm
R 3,1574 - R 4,3521 Request the lead time here
M6
5.0 mm
R 2,5174 - R 3,9965 200 In stock - Delivery conditions may apply, visit our FAQs
M4
8.0 mm
R 3,2712 - R 4,5228 Request the lead time here
M6
8.0 mm
R 3,4561 - R 4,8072 Request the lead time here
M6
12.0 mm
R 3,4987 - R 4,8641 Request the lead time here
M6
16.0 mm
R 7,5949 - R 10,1265 Request the lead time here
M8
20.0 mm
R 12,9913 - R 12,9913 490 In stock - Delivery conditions may apply, visit our FAQs
M12 x 1.75
20.0 mm
R 2,3254 - R 2,3254 Request the lead time here
M8
10.0 mm
R 3,7206 - R 3,7206 Request the lead time here
M12
16.0 mm
R 2,5327 - R 3,6896 Request the lead time here
M8
25.0 mm
R 0,9166 - R 1,2123 Request the lead time here
M5
16.0 mm
R 0,9425 - R 1,2902 35 In stock - Delivery conditions may apply, visit our FAQs
M6 x 1.0
12.0 mm
R 1,1534 - R 1,2918 Request the lead time here
M3
8.0 mm
R 1,8913 - R 1,8913 Request the lead time here
M3
10.0 mm
R 1,3363 - R 1,6112 Request the lead time here
M3
6.0 mm
  • of 4
Set Screw Slotted Drive M4 10.0 mm PA

10330913

Price Range
R 3,5698 - R 2,56

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 10.0 mm PA

10330999

Price Range
R 4,6508 - R 3,3565

Stock Levels
1150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 10.0 mm PA

10331033

Price Range
R 8,4767 - R 6,3575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 12.0 mm PA

10330920

Price Range
R 3,641 - R 2,6312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 16.0 mm PA

10330937

Price Range
R 3,769 - R 2,7307

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 5.0 mm PA

10330975

Price Range
R 4,3521 - R 3,1574

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 8.0 mm PA

10330906

Price Range
R 3,9965 - R 2,5174

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 8.0 mm PA

10330982

Price Range
R 4,5228 - R 3,2712

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 12.0 mm PA

10331002

Price Range
R 4,8072 - R 3,4561

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 16.0 mm PA

10331019

Price Range
R 4,8641 - R 3,4987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 20.0 mm PA

10331057

Price Range
R 10,1265 - R 7,5949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M12 20.0 mm PA

10179260

Price Range
R 12,9913 - R 12,9913

Stock Levels
490 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M12 x 1.75
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 10.0 mm PA

10053737

Price Range
R 2,3254 - R 2,3254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M12 16.0 mm PA

10179253

Price Range
R 3,7206 - R 3,7206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M12
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 25.0 mm PA

10103517

Price Range
R 3,6896 - R 2,5327

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 16.0 mm PA

10103463

Price Range
R 1,2123 - R 0,9166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 12.0 mm PA

10103470

Price Range
R 1,2902 - R 0,9425

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M3 8.0 mm PA

10053720

Price Range
R 1,2918 - R 1,1534

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M3 10.0 mm PA

10179239

Price Range
R 1,8913 - R 1,8913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M3 6.0 mm PA

10053713

Price Range
R 1,6112 - R 1,3363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw