Menu Search

Set Screw M6 x 1.0 1.0 mm 12.0 mm Nylon 6/6

This Slotted Set Screw is used to secure objects together using friction or pressure. It is employed in applications where the screw head of the workpiece should sit. The slotted head simplifies installation and removal with a regular screwdriver, giving ease. Natural and made from PA.
Essentra Part Number:

10103470

Manufacturer Part Number:

464284

35 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 1,316
1000 + R 0,9614
Standard pack: 100

Order in multiple of 100

Total price:

R 131,60

100 x R 1,316

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Thread Length 12.0 mm
Thread Size M6 x 1.0
Full Material Polyamide 66
Screw Type Set Screw
Drive Type Slotted Drive
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us