Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.
Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.
It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| R 4,3533 - R 5,3742 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
||
| R 5,9859 - R 7,39 | Request the lead time here |
M10 x 1.5
|
2.362 in
60.0 mm
|
||
| 10407868 | R 6,8208 - R 8,4207 | Request the lead time here |
1/2-14
|
0.565 in
14.4 mm
|
|
| R 1,1859 - R 1,1859 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.197 in
5.0 mm
|
||
| R 0,9092 - R 0,9092 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.394 in
10.0 mm
|
||
| R 0,961 - R 1,4563 | Request the lead time here |
M6 x 1.0
|
0.63 in
16.0 mm
|
||
| R 2,9678 - R 3,2258 | 49 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
1.181 in
30.0 mm
|
||
| R 3,795 - R 3,795 | Request the lead time here |
M12
|
0.63 in
16.0 mm
|
||
| R 1,9291 - R 1,9291 | Request the lead time here |
M3
|
0.394 in
10.0 mm
|
||
| R 0,9349 - R 1,2365 | Request the lead time here |
M5
|
0.63 in
16.0 mm
|
||
| R 13,2511 - R 13,2511 | 490 In stock - Delivery conditions may apply, visit our FAQs |
M12 x 1.75
|
0.787 in
20.0 mm
|
||
| R 2,3719 - R 2,3719 | Request the lead time here |
M8
|
0.394 in
10.0 mm
|
||
| R 0,9614 - R 1,316 | 35 In stock - Delivery conditions may apply, visit our FAQs |
M6 x 1.0
|
0.472 in
12.0 mm
|
||
| R 2,5834 - R 3,7634 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
||
| R 1,1764 - R 1,3177 | Request the lead time here |
M3
|
0.315 in
8.0 mm
|
||
| R 1,363 - R 1,6435 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
||
| R 0,8333 - R 1,9463 | Request the lead time here |
M5
|
0.472 in
12.0 mm
|
||
| R 1,5101 - R 1,6735 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
M6 x 1.0
|
0.787 in
20.0 mm
|
||
| R 2,4662 - R 3,9024 | Request the lead time here |
M4
|
1.181 in
30.0 mm
|
||
| R 1,9068 - R 2,0872 | Request the lead time here |
M6 x 1.0
|
1.181 in
30.0 mm