Menu Search

Set Screws - Plastic Slotted

In stock

Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.

Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.

It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length View
R 0,9026 - R 1,0922 Request the lead time here
M5 x 0.8
6.0 mm
R 0,8641 - R 1,0668 Request the lead time here
M5 x 0.8
12.0 mm
R 1,3725 - R 1,6944 Request the lead time here
M6 x 1.0
20.0 mm
R 1,1294 - R 1,3944 Request the lead time here
M4 x 0.7
40.0 mm
R 0,9933 - R 1,2263 Request the lead time here
M6 x 1.0
5.0 mm
R 3,8992 - R 4,8138 Request the lead time here
M8 x 1.25
10.0 mm
R 0,8584 - R 1,0598 Request the lead time here
M5 x 0.8
10.0 mm
R 4,0579 - R 5,0098 Request the lead time here
M10 x 1.5
10.0 mm
R 0,7672 - R 0,9471 Request the lead time here
M4 x 0.7
4.0 mm
R 1,3493 - R 1,6658 Request the lead time here
M6 x 1.0
12.0 mm
R 1,2266 - R 1,2266 Request the lead time here
1/4-20
6.4 mm
R 1,356 - R 1,674 Request the lead time here
M6
16.0 mm
R 0,8914 - R 0,8914 1000 In stock - Delivery conditions may apply, visit our FAQs
M5
10.0 mm
R 1,8913 - R 1,8913 Request the lead time here
M3
10.0 mm
R 2,3254 - R 2,3254 Request the lead time here
M8
10.0 mm
R 0,9425 - R 1,2902 35 In stock - Delivery conditions may apply, visit our FAQs
M6 x 1.0
12.0 mm
R 12,9913 - R 12,9913 490 In stock - Delivery conditions may apply, visit our FAQs
M12 x 1.75
20.0 mm
R 0,9422 - R 1,4278 Request the lead time here
M6 x 1.0
16.0 mm
R 1,3363 - R 1,6112 Request the lead time here
M3
6.0 mm
R 1,1627 - R 1,1627 1000 In stock - Delivery conditions may apply, visit our FAQs
M3
5.0 mm
  • of 4
Set Screw M5 x 0.8 0.8 mm 6.0 mm Nylon 6/6

10398975

Price Range
R 1,0922 - R 0,9026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M5 x 0.8 0.8 mm 12.0 mm Nylon 6/6

10398999

Price Range
R 1,0668 - R 0,8641

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 x 1.0 1.0 mm 20.0 mm Nylon 6/6

10399736

Price Range
R 1,6944 - R 1,3725

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 x 0.7 0.7 mm 40.0 mm Nylon 6/6

10398401

Price Range
R 1,3944 - R 1,1294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    40.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 x 1.0 1.0 mm 5.0 mm Nylon 6/6

10399705

Price Range
R 1,2263 - R 0,9933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M8 x 1.25 1.25 mm 10.0 mm Nylon 6/6

10400050

Price Range
R 4,8138 - R 3,8992

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M5 x 0.8 0.8 mm 10.0 mm Nylon 6/6

10398982

Price Range
R 1,0598 - R 0,8584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M10 x 1.5 1.5 mm 10.0 mm Nylon 6/6

10400395

Price Range
R 5,0098 - R 4,0579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M10 x 1.5
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 x 0.7 0.7 mm 4.0 mm Nylon 6/6

10398395

Price Range
R 0,9471 - R 0,7672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    4.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 x 1.0 1.0 mm 12.0 mm Nylon 6/6

10399712

Price Range
R 1,6658 - R 1,3493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw 1/4-20 0.250 in Nylon 6/6

10324554

Price Range
R 1,2266 - R 1,2266

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.4 mm
  • Thread Size
    1/4-20
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 1.0 mm 16.0 mm Nylon 6/6

10399729

Price Range
R 1,674 - R 1,356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 0.8 mm 10.0 mm PA

10103449

Price Range
R 0,8914 - R 0,8914

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 10.0 mm PA

10179239

Price Range
R 1,8913 - R 1,8913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M8 1.25 mm 10.0 mm PA

10053737

Price Range
R 2,3254 - R 2,3254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 12.0 mm Nylon 6/6

10103470

Price Range
R 1,2902 - R 0,9425

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M12 x 1.75 1.75 mm 20.0 mm Nylon 6/6

10179260

Price Range
R 12,9913 - R 12,9913

Stock Levels
490 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M12 x 1.75
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M6 x 1.0 1.0 mm 16.0 mm Nylon 6/6

10103487

Price Range
R 1,4278 - R 0,9422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 6.0 mm PA

10053713

Price Range
R 1,6112 - R 1,3363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M3 0.5 mm 5.0 mm PA

10053706

Price Range
R 1,1627 - R 1,1627

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw