Menu Search

Set Screws - Plastic Slotted

In stock

Plastic Slotted Set Screws are utilised in many applications that require a secure and non-marring connection. These set screws have a plastic slotted head and offer distinct benefits over standard metal set screws.

Its high corrosion resistance makes these screws appropriate for use in locations where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it suitable for electrical shielding applications. This keeps the screws from shorting out or interfering with delicate electronic components.

It is designed to be simple to install and adjust with a flat head screwdriver due to the slotted head. Commonly used in industries such as electronics, automotive, and furniture manufacturing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length View
R 1,8694 - R 2,0463 Request the lead time here
M6 x 1.0
30.0 mm
R 1,4805 - R 1,6407 2000 In stock - Delivery conditions may apply, visit our FAQs
M6 x 1.0
20.0 mm
R 2,3254 - R 2,3254 Request the lead time here
M8
10.0 mm
R 2,5327 - R 3,6896 Request the lead time here
M8
25.0 mm
R 3,7206 - R 3,7206 Request the lead time here
M12
16.0 mm
R 1,1534 - R 1,2918 Request the lead time here
M3
8.0 mm
R 1,8913 - R 1,8913 Request the lead time here
M3
10.0 mm
R 1,3363 - R 1,6112 Request the lead time here
M3
6.0 mm
R 1,1627 - R 1,1627 1000 In stock - Delivery conditions may apply, visit our FAQs
M3
5.0 mm
R 0,8914 - R 0,8914 1000 In stock - Delivery conditions may apply, visit our FAQs
M5
10.0 mm
R 0,9422 - R 1,4278 Request the lead time here
M6 x 1.0
16.0 mm
R 2,9096 - R 3,1625 49 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
R 0,9166 - R 1,2123 Request the lead time here
M5
16.0 mm
R 0,8169 - R 1,9082 Request the lead time here
M5
12.0 mm
R 0,9425 - R 1,2902 35 In stock - Delivery conditions may apply, visit our FAQs
M6 x 1.0
12.0 mm
R 2,4178 - R 3,8259 Request the lead time here
M4
30.0 mm
R 12,9913 - R 12,9913 490 In stock - Delivery conditions may apply, visit our FAQs
M12 x 1.75
20.0 mm
R 2,6312 - R 3,641 Request the lead time here
M4
12.0 mm
R 3,4561 - R 4,8072 Request the lead time here
M6
12.0 mm
R 7,0544 - R 9,4011 Request the lead time here
M8
16.0 mm
  • of 4
Set Screw Slotted Drive M6 30.0 mm PA

10103500

Price Range
R 2,0463 - R 1,8694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 20.0 mm PA

10103494

Price Range
R 1,6407 - R 1,4805

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 10.0 mm PA

10053737

Price Range
R 2,3254 - R 2,3254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 25.0 mm PA

10103517

Price Range
R 3,6896 - R 2,5327

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M12 16.0 mm PA

10179253

Price Range
R 3,7206 - R 3,7206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M12
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M3 8.0 mm PA

10053720

Price Range
R 1,2918 - R 1,1534

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M3 10.0 mm PA

10179239

Price Range
R 1,8913 - R 1,8913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M3 6.0 mm PA

10053713

Price Range
R 1,6112 - R 1,3363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M3 5.0 mm PA

10053706

Price Range
R 1,1627 - R 1,1627

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 10.0 mm PA

10103449

Price Range
R 0,8914 - R 0,8914

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 16.0 mm PA

10103487

Price Range
R 1,4278 - R 0,9422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 30.0 mm PA

10103524

Price Range
R 3,1625 - R 2,9096

Stock Levels
49 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 16.0 mm PA

10103463

Price Range
R 1,2123 - R 0,9166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 12.0 mm PA

10103456

Price Range
R 1,9082 - R 0,8169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 12.0 mm PA

10103470

Price Range
R 1,2902 - R 0,9425

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 30.0 mm PA

10330890

Price Range
R 3,8259 - R 2,4178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M12 20.0 mm PA

10179260

Price Range
R 12,9913 - R 12,9913

Stock Levels
490 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M12 x 1.75
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 12.0 mm PA

10330920

Price Range
R 3,641 - R 2,6312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 12.0 mm PA

10331002

Price Range
R 4,8072 - R 3,4561

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 16.0 mm PA

10331040

Price Range
R 9,4011 - R 7,0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw