Menu Search

Self Tapping Screws - Pan Head

In stock

These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.

The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.

Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Thread Length View
R 9,2845 - R 13,2595 Request the lead time here
6.3 mm
PPA
25.0 mm
R 9,3571 - R 13,3755 Request the lead time here
6.3 mm
PPA
19.0 mm
R 4,149 - R 6,5282 Request the lead time here
4.2 mm
PPA
9.5 mm
R 3,9169 - R 6,151 Request the lead time here
4.8 mm
PPA
19.0 mm
R 8,9218 - R 13,5931 Request the lead time here
5.5 mm
PPA
19.0 mm
R 2,089 - R 3,3801 Request the lead time here
3.5 mm
PPA
13.0 mm
R 5,121 - R 8,0804 Request the lead time here
4.8 mm
PPA
16.0 mm
R 3,4962 - R 5,6722 Request the lead time here
3.5 mm
PPA
9.5 mm
R 5,4691 - R 8,6172 Request the lead time here
4.2 mm
PPA
13.0 mm
R 6,9634 - R 10,9674 Request the lead time here
4.8 mm
PPA
38.0 mm
R 8,9658 - R 18,8282 Request the lead time here
PPA
13.0 mm
R 8,9658 - R 18,8282 Request the lead time here
PPA
16.0 mm
R 12,9981 - R 27,296 Request the lead time here
PPA
25.0 mm
R 6,0404 - R 6,0404 Request the lead time here
PPA
13.0 mm
R 6,0404 - R 6,0404 Request the lead time here
PPA
6.5 mm
R 8,9658 - R 8,9658 Request the lead time here
PPA
9.5 mm
R 8,9658 - R 8,9658 Request the lead time here
PPA
16.0 mm
R 8,9658 - R 8,9658 Request the lead time here
4.8 mm
PPA
13.0 mm
R 10,8633 - R 10,8633 188 In stock - Delivery conditions may apply, visit our FAQs
PPA
38.0 mm
R 9,6457 - R 9,6457 Request the lead time here
PPA
19.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 6.3 mm 25.0 mm PPA Black

10376782

Price Range
R 13,2595 - R 9,2845

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    6.3 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
Sheet Metal Screw Crossed Drive 6.3 mm 19.0 mm PPA Black

10376775

Price Range
R 13,3755 - R 9,3571

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    6.3 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
Sheet Metal Screw Crossed Drive 4.2 mm 9.5 mm PPA Black

10376683

Price Range
R 6,5282 - R 4,149

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    9.5 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 19.0 mm PPA Black

10376720

Price Range
R 6,151 - R 3,9169

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 5.5 mm 19.0 mm PPA Black

10376751

Price Range
R 13,5931 - R 8,9218

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Thread Size
    5.5 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 3.5 mm 13.0 mm PPA Black

10376669

Price Range
R 3,3801 - R 2,089

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 16.0 mm PPA Black

10376713

Price Range
R 8,0804 - R 5,121

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 3.5 mm 9.5 mm PPA Black

10376652

Price Range
R 5,6722 - R 3,4962

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    9.5 mm
  • Thread Size
    3.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.2 mm 13.0 mm PPA Black

10376690

Price Range
R 8,6172 - R 5,4691

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 38.0 mm PPA Black

10376744

Price Range
R 10,9674 - R 6,9634

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    38.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 4.2 mm 13.0 mm PPA

10105511

Price Range
R 18,8282 - R 8,9658

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 4.8 mm 16.0 mm PPA

10105559

Price Range
R 18,8282 - R 8,9658

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 5.5 mm 25.0 mm PPA

10105597

Price Range
R 27,296 - R 12,9981

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 3.5 mm 13.0 mm PPA

10105481

Price Range
R 6,0404 - R 6,0404

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 3.5 mm 6.5 mm PPA

10105467

Price Range
R 6,0404 - R 6,0404

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 4.2 mm 9.5 mm PPA

10105504

Price Range
R 8,9658 - R 8,9658

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    9.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm PPA

10105528

Price Range
R 8,9658 - R 8,9658

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 4.8 mm 13.0 mm PPA

10105542

Price Range
R 8,9658 - R 8,9658

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 4.5 mm 38.0 mm PPA

10105580

Price Range
R 10,8633 - R 10,8633

Stock Levels
188 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Length
    38.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 4.8 mm 19.0 mm PPA

10105566

Price Range
R 9,6457 - R 9,6457

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw