Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.
Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Thread Length | View | |
|---|---|---|---|---|---|---|
| R 0,9458 - R 1,3187 | 680 In stock - Delivery conditions may apply, visit our FAQs |
2.9 mm
|
Mild Steel
|
0.276 in
7.0 mm
|
||
| R 0,9937 - R 1,3868 | Request the lead time here |
2.9 mm
|
Steel
|
0.748 in
19.0 mm
|
||
| R 0,8965 - R 1,2505 | Request the lead time here |
3.5 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| R 1,059 - R 1,4797 | Request the lead time here |
3.5 mm
|
Steel
|
0.63 in
16.0 mm
|
||
| R 0,9153 - R 1,2737 | Request the lead time here |
2.9 mm
|
Steel
|
0.63 in
16.0 mm
|
||
| R 0,9937 - R 1,3868 | Request the lead time here |
3.5 mm
|
Steel
|
0.512 in
13.0 mm
|
||
| R 1,1895 - R 1,6538 | Request the lead time here |
3.5 mm
|
Steel
|
0.748 in
19.0 mm
|
||
| R 1,3535 - R 1,9004 | Request the lead time here |
4.2 mm
|
Steel
|
0.748 in
19.0 mm
|
||
| R 2,118 - R 2,9304 | Request the lead time here |
4.2 mm
|
Steel
|
1.26 in
32.0 mm
|
||
| R 1,9439 - R 2,6983 | Request the lead time here |
3.5 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| R 1,7553 - R 2,4517 | Request the lead time here |
4.2 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| R 1,6683 - R 2,6693 | Request the lead time here |
4.8 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| R 0,7485 - R 1,0459 | Request the lead time here |
2.9 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| R 1,2374 - R 1,7263 | Request the lead time here |
4.2 mm
|
Steel
|
0.512 in
13.0 mm
|
||
| R 1,3694 - R 1,9149 | Request the lead time here |
4.2 mm
|
Steel
|
0.63 in
16.0 mm
|
||
| R 1,6248 - R 2,2776 | Request the lead time here |
2.9 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| R 1,1243 - R 1,5667 | Request the lead time here |
4.2 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| R 2,4372 - R 3,3801 | Request the lead time here |
4.8 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| R 3,09 - R 4,2505 | Request the lead time here |
4.8 mm
|
Steel
|
1.496 in
38.0 mm
|
||
| R 1,9729 - R 3,1045 | Request the lead time here |
4.8 mm
|
Steel
|
0.748 in
19.0 mm