Quantity | Unit price |
---|---|
500 - 999 | R 1,5817 |
1000 + | R 1,1338 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 8.2 mm |
---|---|
Head Diameter | 0.323 in |
Thread Diameter | 4.2 mm |
Thread Diameter | 0.165 in |
Thread Length | 13.0 mm |
Thread Length | 0.512 in |
Thread Size | 4.2 mm |
Material | Steel |
Finish | Zinc |
Head Type | Pan Head |
Drive Type | Crossed Drive |
Screw Type | Self Drilling & Piercing Screw |
Standards | DIN 7981 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue