Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| R 2,8971 - R 4,2363 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
||
| R 1,5202 - R 2,2614 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
| R 3,5393 - R 5,0957 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.189 in
4.8 mm
|
||
| R 2,8971 - R 4,2363 | Request the lead time here |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| R 2,8971 - R 4,2363 | Request the lead time here |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| R 2,0344 - R 2,1855 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
||
| R 3,5691 - R 5,2464 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.236 in
6.0 mm
|
||
| R 1,5202 - R 2,1558 | Request the lead time here |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
| R 3,5841 - R 5,2615 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.315 in
8.0 mm
|
||
| R 10,155 - R 11,3824 | Request the lead time here |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.323 in
8.2 mm
|
||
| R 14,7844 - R 16,5987 | Request the lead time here |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.882 in
22.4 mm
|
||
| R 3,6139 - R 5,3218 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.472 in
12.0 mm
|
||
| R 4,4502 - R 6,3771 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.626 in
15.9 mm
|
||
| R 4,1217 - R 6,0002 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
||
| R 4,0321 - R 5,7741 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.437 in
11.1 mm
|
||
| R 1,8805 - R 2,9341 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
||
| R 1,5202 - R 2,3518 | 194 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.563 in
14.3 mm
|
||
| R 6,8665 - R 7,0751 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
| R 3,7483 - R 5,3821 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.252 in
6.4 mm
|
||
| R 2,8783 - R 3,2824 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue