10013489
LCBSBM-6-01A2
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 4,2363 |
| 5000 - 9999 | R 3,3003 |
| 10000 + | R 2,8971 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Material | Rubber Based Adhesive |
|---|---|
| Colour | Natural |
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Adhesive Fix |
| Base Length | 0.5 in |
| Base Length | 12.7 mm |
| Base Width | 0.5 in |
| Base Width | 12.7 mm |
| Locking Head Height A | 8.7 mm |
| Locking Head Height A | 0.343 in |
| Spacer Length | 0.374 in |
| Spacer Length | 9.5 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue