Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| R 1,5202 - R 2,3518 | 194 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.563 in
14.3 mm
|
||
| R 4,0321 - R 5,7741 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.437 in
11.1 mm
|
||
| R 3,7483 - R 5,4876 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
1.126 in
28.6 mm
|
||
| R 3,5691 - R 5,2464 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.236 in
6.0 mm
|
||
| R 2,8971 - R 4,2363 | Request the lead time here |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
||
| R 2,8971 - R 4,2363 | Request the lead time here |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| R 15,7871 - R 46,181 | Request the lead time here |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.22 in
5.6 mm
|
||
| R 2,8971 - R 4,2363 | Request the lead time here |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
||
| R 1,5202 - R 2,3518 | Request the lead time here |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| R 17,6788 - R 51,7563 | Request the lead time here |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.469 in
11.9 mm
|
||
| R 3,5393 - R 5,0957 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.189 in
4.8 mm
|
||
| R 3,7334 - R 5,4575 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
1 in
25.4 mm
|
||
| R 9,2291 - R 9,8446 | 800 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.252 in
6.4 mm
|
||
| R 3,5841 - R 5,2615 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.315 in
8.0 mm
|
||
| R 2,8971 - R 4,2363 | Request the lead time here |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| R 4,1217 - R 6,0002 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
||
| R 13,8436 - R 15,5283 | Request the lead time here |
0.157 in
4.0 mm
|
0.705 in
17.9 mm
|
0.701 in
17.8 mm
|
0.76 in
19.3 mm
|
||
| R 3,5393 - R 5,0957 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.138 in
3.5 mm
|
||
| R 3,6438 - R 5,367 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.752 in
19.1 mm
|
||
| R 12,9476 - R 14,5182 | Request the lead time here |
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.657 in
16.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue