Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1,8083 - R 2,5316 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.378 in
35.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| R 2,1989 - R 2,4604 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
35.0 mm
35.0 mm
|
1.378 in
35.0 mm
|
||
| R 6,9352 - R 6,9352 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| R 3,8597 - R 4,0289 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.181 in
30.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
| R 1,8299 - R 2,0298 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
| R 1,858 - R 2,6012 | Request the lead time here |
|
Clear
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| R 1,5752 - R 2,2053 | Request the lead time here |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| R 1,7368 - R 2,4315 | Request the lead time here |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| R 4,0391 - R 5,6548 | Request the lead time here |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| R 1,8176 - R 2,5446 | Request the lead time here |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| R 1,1927 - R 1,6698 | Request the lead time here |
|
Clear
|
PU
|
|
|
9.9 mm
9.9 mm
|
|
||
| R 4,0637 - R 5,6892 | Request the lead time here |
|
Black
|
PU
|
|
|
16.0 mm
16.0 mm
|
|
||
| R 1,0625 - R 1,4874 | 10350 In stock - Delivery conditions may apply, visit our FAQs |
|
Clear
|
PU
|
|
|
7.9 mm
7.9 mm
|
|
||
| R 7,0685 - R 7,0685 | Request the lead time here |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| R 0,9748 - R 1,3647 | 2250 In stock - Delivery conditions may apply, visit our FAQs |
|
Clear
|
PU
|
|
|
8.6 mm
8.6 mm
|
|
||
| R 298,9343 - R 373,6751 | Request the lead time here |
Domed
|
Natural
|
PU
|
96
|
0.217 in
5.5 mm
|
9.6 mm
9.6 mm
|
0.378 in
9.6 mm
|
||
| 10233467 | R 4,9937 - R 6,9913 | Request the lead time here |
|
White
|
PU
|
|
|
16.0 mm
16.0 mm
|
|
|
| R 7,3066 - R 10,2292 | Request the lead time here |
|
Grey
|
PU
|
|
|
22.3 mm
22.3 mm
|
|
||
| R 7,3577 - R 10,5219 | Request the lead time here |
|
Clear
|
PU
|
|
|
19.0 mm
19.0 mm
|
|
||
| R 7,0523 - R 11,7539 | Request the lead time here |
|
Black
|
PU
|
|
|
18.0 mm
18.0 mm