282965400040
Quantity | Unit price |
---|---|
1 - 9 | R 342,3814 |
10 - 49 | R 291,0069 |
50 + | R 273,8998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Quantity Per Pad | 96 |
---|---|
Full Material | Polyurethane |
Shape | Dome |
Colour | Natural |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Overall Height | 5.5 mm |
Overall Height | 0.217 in |
Base Diameter | 9.6 mm |
Base Diameter | 0.378 in |
Base Height | 5.5 mm |
Base Height | 0.217 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue