Menu Search

Self Adhesive Buffers

In stock

Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Colours: Black, White, Clear, Natural, Grey and Brown
  • Rated UL94 HB
  • Easy to use - simply peel and stick

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
202 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Quantity Per Pad Base Height Overall Size Base Diameter View
Request the lead time here
Square
Grey
PU
36
7.6 mm
22.6 mm
20.6 mm
R 424,0638 - R 568,2819 Request the lead time here
Square
White
PU
80
3.1 mm
12.7 mm
12.7 mm
Request the lead time here
Round
Grey
PU
24
10.0 mm
22.0 mm
22.0 mm
R 310,0547 - R 413,3114 Request the lead time here
Flat
Black
PU
32
10.2 mm
16.5 mm
16.5 mm
R 188,4567 - R 208,5981 Request the lead time here
Flat
Grey
PU
56
3.5 mm
12.7 mm
12.7 mm
R 629,9954 - R 730,7947 Request the lead time here
Round
Natural
PU
24
10.0 mm
22.0 mm
22.0 mm
Request the lead time here
Round
White
PU
24
10.0 mm
22.0 mm
22.0 mm
R 206,7268 - R 263,39 Request the lead time here
Flat
Natural
PU
56
3.5 mm
12.7 mm
12.7 mm
Request the lead time here
Square
Natural
PU
24
13.2 mm
20.5 mm
20.5 mm
R 348,4417 - R 466,8741 Request the lead time here
Square
Natural
PU
36
7.6 mm
22.6 mm
20.6 mm
R 259,9481 - R 346,7208 Request the lead time here
Flat
Black
PU
32
4.5 mm
14.0 mm
14.0 mm
R 244,8152 - R 328,0321 Request the lead time here
Domed
Natural
PU
20
9.6 mm
19.0 mm
19.0 mm
R 555,5099 - R 744,4868 Request the lead time here
Square
Natural
PU
80
3.1 mm
12.7 mm
12.7 mm
Request the lead time here
Domed
Grey
PU
96
5.4 mm
9.6 mm
9.6 mm
R 310,0547 - R 413,3114 Request the lead time here
Flat
Natural
PU
32
10.2 mm
16.5 mm
16.5 mm
R 3,9159 - R 5,4823 Request the lead time here
Black
PU
20.6 mm
R 1,5469 - R 2,1657 Request the lead time here
Clear
PU
12.7 mm
R 1,6631 - R 2,3284 Request the lead time here
Black
PU
12.7 mm
R 1,97 - R 2,7581 Request the lead time here
Clear
PU
12.7 mm
R 2,1411 - R 2,9976 Request the lead time here
Black
PU
12.7 mm
  • of 11
Adhesive Bumper Square 20.6 mm 7.6 mm PU

10333907


Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.5 mm
  • Quantity Per Pad
    36
  • Full Material
    Polyurethane
  • Shape
    Square
  • Colour
    Grey
Adhesive Bumper Square 12.7 mm 3.1 mm PU

10334010

Price Range
R 568,2819 - R 424,0638

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Quantity Per Pad
    80
  • Full Material
    Polyurethane
  • Shape
    Square
  • Colour
    White
Adhesive Bumper Round 22.0 mm 10.0 mm PU

10333860


Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    24
  • Full Material
    Polyurethane
  • Shape
    Round
  • Colour
    Grey
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper Flat 16.5 mm 10.2 mm PU

10367902

Price Range
R 413,3114 - R 310,0547

Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    32
  • Full Material
    Polyurethane
  • Shape
    Flat
  • Colour
    Black
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper Flat 12.7 mm 3.5 mm PU

10333938

Price Range
R 208,5981 - R 188,4567

Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    56
  • Full Material
    Polyurethane
  • Shape
    Flat
  • Colour
    Grey
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper Round 22.0 mm 10.0 mm PU

10333846

Price Range
R 730,7947 - R 629,9954

Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    24
  • Full Material
    Polyurethane
  • Shape
    Round
  • Colour
    Natural
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper Round 22.0 mm 10.0 mm PU

10333853


Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    24
  • Full Material
    Polyurethane
  • Shape
    Round
  • Colour
    White
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper Flat 12.7 mm 3.5 mm PU

10333921

Price Range
R 263,39 - R 206,7268

Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    56
  • Full Material
    Polyurethane
  • Shape
    Flat
  • Colour
    Natural
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper Square 20.5 mm 13.2 mm PU

10367919


Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.6 mm
  • Quantity Per Pad
    24
  • Full Material
    Polyurethane
  • Shape
    Square
  • Colour
    Natural
Adhesive Bumper Square 20.6 mm 7.6 mm PU

10333884

Price Range
R 466,8741 - R 348,4417

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.5 mm
  • Quantity Per Pad
    36
  • Full Material
    Polyurethane
  • Shape
    Square
  • Colour
    Natural
Adhesive Bumper Flat 14.0 mm 4.5 mm PU

10367889

Price Range
R 346,7208 - R 259,9481

Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    32
  • Full Material
    Polyurethane
  • Shape
    Flat
  • Colour
    Black
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper Domed 19.0 mm 9.6 mm PU

10334096

Price Range
R 328,0321 - R 244,8152

Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    20
  • Full Material
    Polyurethane
  • Shape
    Domed
  • Colour
    Natural
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper Square 12.7 mm 3.1 mm PU

10334003

Price Range
R 744,4868 - R 555,5099

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Quantity Per Pad
    80
  • Full Material
    Polyurethane
  • Shape
    Square
  • Colour
    Natural
Adhesive Bumper Domed 9.6 mm 5.4 mm PU

10367957


Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    96
  • Full Material
    Polyurethane
  • Shape
    Domed
  • Colour
    Grey
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper Flat 16.5 mm 10.2 mm PU

10367896

Price Range
R 413,3114 - R 310,0547

Stock Levels
Request the lead time here
Attributes
  • Quantity Per Pad
    32
  • Full Material
    Polyurethane
  • Shape
    Flat
  • Colour
    Natural
  • Material Flammability Standard
    UL94 HB
Adhesive Bumper 20.6 mm 7.6 mm PU Black

10112458

Price Range
R 5,4823 - R 3,9159

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3919908099
  • Overall Height
    7.6 mm
Adhesive Bumper 12.7 mm 3.1 mm PU Clear

10316610

Price Range
R 2,1657 - R 1,5469

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3926909790
  • Overall Height
    3.1 mm
Adhesive Bumper 12.7 mm 3.1 mm PU Black

10316627

Price Range
R 2,3284 - R 1,6631

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3919908099
  • Overall Height
    3.1 mm
Adhesive Bumper 12.7 mm 5.8 mm PU Clear

10316597

Price Range
R 2,7581 - R 1,97

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Clear
  • Commodity Code
    3919908099
  • Overall Height
    5.8 mm
Adhesive Bumper 12.7 mm 5.8 mm PU Black

10316603

Price Range
R 2,9976 - R 2,1411

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyurethane;Rubber
  • Colour
    Black
  • Commodity Code
    3926909790
  • Overall Height
    5.8 mm