Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
R 14,6345 - R 14,6345 3000 In stock - Delivery conditions may apply, visit our FAQs
Black
5.2 mm
9.5 mm
R 10,1914 - R 13,3478 707 In stock - Delivery conditions may apply, visit our FAQs
Black
5.2 mm
9.5 mm
R 46,9577 - R 46,9577 Request the lead time here
Black
5.2 mm
12.7 mm
R 13,6114 - R 13,6114 Request the lead time here
Black
5.2 mm
9.5 mm
R 44,9734 - R 44,9734 400 In stock - Delivery conditions may apply, visit our FAQs
Black
5.2 mm
12.7 mm
R 57,143 - R 57,143 Request the lead time here
Fixed
Green
5.2 mm
9.5 mm
12.7 mm
R 58,0267 - R 58,0267 Request the lead time here
Fixed
Green
5.2 mm
6.4 mm
12.7 mm
R 14,1229 - R 14,1229 Request the lead time here
Black
5.2 mm
9.5 mm
R 58,9103 - R 58,9103 Request the lead time here
Fixed
Green
5.2 mm
17.5 mm
14.1 mm
R 47,8363 - R 50,3683 Request the lead time here
Fixed
Green
5.2 mm
31.8 mm
14.1 mm
R 62,445 - R 62,445 Request the lead time here
Fixed
Green
5.2 mm
22.2 mm
14.1 mm
R 47,8363 - R 50,3683 Request the lead time here
Fixed
Green
5.2 mm
34.9 mm
14.1 mm
R 59,4995 - R 59,4995 Request the lead time here
Fixed
Green
5.2 mm
4.8 mm
12.7 mm
R 31,9461 - R 49,2987 450 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Green
5.2 mm
6.4 mm
12.8 mm
R 59,4995 - R 59,4995 Request the lead time here
Fixed
Green
5.2 mm
15.9 mm
14.1 mm
R 62,1504 - R 62,1504 Request the lead time here
Fixed
Green
5.2 mm
20.7 mm
14.1 mm
R 9,8597 - R 12,8827 Request the lead time here
Black
5.2 mm
9.5 mm
R 49,2685 - R 51,8411 Request the lead time here
Fixed
Green
5.2 mm
44.5 mm
14.1 mm
R 35,1136 - R 35,1136 Request the lead time here
Black
5.2 mm
12.7 mm
R 10,0406 - R 13,1153 Request the lead time here
Black
5.2 mm
9.5 mm
  • of 3
P Style Cable Clamp Screw 15.9 mm 5.2 mm Aluminium Black

10161692

Price Range
R 14,6345 - R 14,6345

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp Screw 4.8 mm 5.2 mm Aluminium Black

10161760

Price Range
R 13,3478 - R 10,1914

Stock Levels
707 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp Screw 25.4 mm 5.2 mm Aluminium Black

10161739

Price Range
R 46,9577 - R 46,9577

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp Screw 11.1 mm 5.2 mm Aluminium Black

10161807

Price Range
R 13,6114 - R 13,6114

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp Screw 22.2 mm 5.2 mm Aluminium Black

10161722

Price Range
R 44,9734 - R 44,9734

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp Screw 9.5 mm 5.2 mm PA Green

10162071

Price Range
R 57,143 - R 57,143

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    9.5 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 6.4 mm 5.2 mm PA Green

10162033

Price Range
R 58,0267 - R 58,0267

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    6.4 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 12.7 mm 5.2 mm Aluminium Black

10161814

Price Range
R 14,1229 - R 14,1229

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp Screw 17.5 mm 5.2 mm PA Green

10161906

Price Range
R 58,9103 - R 58,9103

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    17.5 mm
  • Overall Width
    14.1 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 31.8 mm 5.2 mm PA Green

10161968

Price Range
R 50,3683 - R 47,8363

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    31.8 mm
  • Overall Width
    14.1 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 22.2 mm 5.2 mm PA Green

10161937

Price Range
R 62,445 - R 62,445

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    22.2 mm
  • Overall Width
    14.1 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 34.9 mm 5.2 mm PA Green

10161975

Price Range
R 50,3683 - R 47,8363

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    34.9 mm
  • Overall Width
    14.1 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 4.8 mm 5.2 mm PA Green

10162019

Price Range
R 59,4995 - R 59,4995

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 6.4 mm 5.2 mm PA Green

10162040

Price Range
R 49,2987 - R 31,9461

Stock Levels
450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Maximum Compatible Cable Diameter
    6.4 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 15.9 mm 5.2 mm PA Green

10161890

Price Range
R 59,4995 - R 59,4995

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    15.9 mm
  • Overall Width
    14.1 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 20.7 mm 5.2 mm PA Green

10161920

Price Range
R 62,1504 - R 62,1504

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    20.7 mm
  • Overall Width
    14.1 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 6.4 mm 5.2 mm Aluminium Black

10161777

Price Range
R 12,8827 - R 9,8597

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp Screw 44.5 mm 5.2 mm PA Green

10162002

Price Range
R 51,8411 - R 49,2685

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    44.5 mm
  • Overall Width
    14.1 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 28.6 mm 5.2 mm Aluminium Black

10161746

Price Range
R 35,1136 - R 35,1136

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp Screw 8.0 mm 5.2 mm Aluminium Black

10161784

Price Range
R 13,1153 - R 10,0406

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black