NE3
Quantity | Unit price |
---|---|
1000 - 4999 | R 12,4746 |
5000 + | R 9,5246 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 4.8 mm |
---|---|
Maximum Compatible Cable Diameter | 0.189 in |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Clamp Material | Aluminium Alloy 5052 H-32 |
Coating | TPV |
Colour | Black |
Mounting Method | Screw |
Adjustability | Fixed |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue