Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
R 14,9272 - R 14,9272 3000 In stock - Delivery conditions may apply, visit our FAQs
Black
5.2 mm
9.5 mm
R 47,8969 - R 47,8969 Request the lead time here
Black
5.2 mm
12.7 mm
R 10,0569 - R 13,1404 Request the lead time here
Black
5.2 mm
9.5 mm
R 14,4054 - R 14,4054 Request the lead time here
Black
5.2 mm
9.5 mm
R 60,0885 - R 60,0885 Request the lead time here
Green
5.2 mm
14 mm
R 63,6939 - R 63,6939 Request the lead time here
Green
5.2 mm
14 mm
R 48,793 - R 51,3757 Request the lead time here
Green
5.2 mm
14 mm
R 60,6894 - R 60,6894 Request the lead time here
Green
5.2 mm
12.7 mm
R 60,0885 - R 60,0885 Request the lead time here
Green
5.2 mm
12.7 mm
R 59,4877 - R 59,4877 Request the lead time here
Green
5.2 mm
12.7 mm
R 35,8159 - R 35,8159 Request the lead time here
Black
5.2 mm
12.7 mm
R 10,2414 - R 13,3776 Request the lead time here
Black
5.2 mm
9.5 mm
R 14,6426 - R 14,6426 Request the lead time here
Black
5.2 mm
9.5 mm
R 60,389 - R 60,389 Request the lead time here
Green
5.2 mm
14 mm
R 35,4299 - R 54,6489 Request the lead time here
Green
5.2 mm
12.8 mm
R 13,6148 - R 13,6148 Request the lead time here
Black
5.2 mm
9.5 mm
R 64,8956 - R 64,8956 Request the lead time here
Green
5.2 mm
14 mm
R 49,0852 - R 51,6761 Request the lead time here
Green
5.2 mm
14 mm
R 32,585 - R 50,2846 450 In stock - Delivery conditions may apply, visit our FAQs
Green
5.2 mm
12.8 mm
R 43,6749 - R 43,6749 272 In stock - Delivery conditions may apply, visit our FAQs
Black
5.2 mm
12.7 mm
  • of 3
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161692

Price Range
R 14,9272 - R 14,9272

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161739

Price Range
R 47,8969 - R 47,8969

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161777

Price Range
R 13,1404 - R 10,0569

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161814

Price Range
R 14,4054 - R 14,4054

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 11/16 in 0.553 in 0.206 in Nylon

10161906

Price Range
R 60,0885 - R 60,0885

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 7/8 in 0.553 in 0.206 in Nylon

10161937

Price Range
R 63,6939 - R 63,6939

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 1-3/8 in 0.553 in 0.206 in Nylon

10161975

Price Range
R 51,3757 - R 48,793

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 3/16 in 0.500 in 0.206 in Nylon

10162019

Price Range
R 60,6894 - R 60,6894

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5/16 in 0.500 in 0.206 in Nylon

10162057

Price Range
R 60,0885 - R 60,0885

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 7/16 in 0.500 in 0.206 in Nylon

10162095

Price Range
R 59,4877 - R 59,4877

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161746

Price Range
R 35,8159 - R 35,8159

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161784

Price Range
R 13,3776 - R 10,2414

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161821

Price Range
R 14,6426 - R 14,6426

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 3/4 in 0.553 in 0.206 in Nylon

10161913

Price Range
R 60,389 - R 60,389

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5/16 in 0.503 in 0.206 in Nylon

10162064

Price Range
R 54,6489 - R 35,4299

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161791

Price Range
R 13,6148 - R 13,6148

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 1 in 0.553 in 0.206 in Nylon

10161944

Price Range
R 64,8956 - R 64,8956

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 1-1/2 in 0.553 in 0.206 in Nylon

10161982

Price Range
R 51,6761 - R 49,0852

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 3/16 in 0.503 in 0.206 in Nylon

10162026

Price Range
R 50,2846 - R 32,585

Stock Levels
450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161715

Price Range
R 43,6749 - R 43,6749

Stock Levels
272 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black