10162026
NM-3-R3
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 49,2987 |
| 1000 + | R 31,9461 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Compatible Cable Diameter | 4.8 mm |
|---|---|
| Maximum Compatible Cable Diameter | 0.189 in |
| Overall Width | 12.8 mm |
| Overall Width | 0.504 in |
| Hole Diameter | 0.205 in |
| Hole Diameter | 5.2 mm |
| Clamp Material | Heat Stabilized Nylon |
| Insert Material | Anodised Aluminium |
| Coating | Anodised |
| Colour | Green |
| Adjustability | Fixed |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Full Material | Heat Stabilized Nylon;Anodised Aluminium |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue