Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.
One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Colour | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| R 11,7774 - R 11,7774 | Request the lead time here |
|
Green
|
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||
| R 20,6673 - R 20,6673 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| R 1,3024 - R 2,2137 | 98 In stock - Delivery conditions may apply, visit our FAQs |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| R 3,5522 - R 5,313 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| R 19,3864 - R 19,3864 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| R 4,2903 - R 6,4358 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| 10000182 | R 1,7684 - R 3,0044 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| R 3,3131 - R 4,0493 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| R 20,3984 - R 20,3984 | 400 In stock - Delivery conditions may apply, visit our FAQs |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| 10000168 | R 1,5992 - R 2,7197 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| R 4,7122 - R 4,7122 | 530 In stock - Delivery conditions may apply, visit our FAQs |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| R 21,1891 - R 21,1891 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| R 1,7069 - R 2,8937 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| R 3,2754 - R 4,8861 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| R 13,6399 - R 21,0468 | Request the lead time here |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| R 29,7912 - R 29,7912 | Request the lead time here |
|
Natural
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| R 64,8956 - R 64,8956 | Request the lead time here |
|
Green
|
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| R 49,0852 - R 51,6761 | Request the lead time here |
|
Green
|
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| R 32,585 - R 50,2846 | 450 In stock - Delivery conditions may apply, visit our FAQs |
|
Green
|
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
||
| R 35,4299 - R 54,6489 | Request the lead time here |
|
Green
|
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm