Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
R 1,2769 - R 2,1703 98 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
9.5 mm
R 3,4825 - R 5,2089 Request the lead time here
Fixed
Natural
9.5 mm
R 19,0063 - R 19,0063 Request the lead time here
Fixed
Natural
12.7 mm
R 20,7736 - R 20,7736 Request the lead time here
Fixed
Natural
12.7 mm
R 1,6734 - R 2,837 Request the lead time here
Fixed
Natural
9.5 mm
R 3,2112 - R 4,7903 Request the lead time here
Fixed
Natural
9.5 mm
R 19,9985 - R 19,9985 400 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
12.7 mm
10000168 R 1,5679 - R 2,6664 Request the lead time here
Fixed
Natural
9.5 mm
R 4,6198 - R 4,6198 530 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
9.5 mm
R 20,262 - R 20,262 Request the lead time here
Fixed
Natural
12.7 mm
R 13,3724 - R 20,6341 Request the lead time here
Fixed
Natural
12.7 mm
R 4,2062 - R 6,3096 Request the lead time here
Fixed
Natural
9.5 mm
10000182 R 1,7337 - R 2,9455 Request the lead time here
Fixed
Natural
9.5 mm
R 3,2482 - R 3,9699 1000 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
9.5 mm
R 11,5464 - R 11,5464 Request the lead time here
Fixed
Green
5.2 mm
14.3 mm
12.8 mm
R 29,2071 - R 29,2071 Request the lead time here
Natural
5.2 mm
12.7 mm
R 35,1136 - R 35,1136 Request the lead time here
Black
5.2 mm
12.7 mm
R 10,0406 - R 13,1153 Request the lead time here
Black
5.2 mm
9.5 mm
R 14,3555 - R 14,3555 Request the lead time here
Black
5.2 mm
9.5 mm
R 59,2049 - R 59,2049 Request the lead time here
Green
5.2 mm
14 mm
  • of 3
P Style Cable Clamp Screw Aluminium Alloy Natural

10000151

Price Range
R 2,1703 - R 1,2769

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000199

Price Range
R 5,2089 - R 3,4825

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148396

Price Range
R 19,0063 - R 19,0063

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148419

Price Range
R 20,7736 - R 20,7736

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000175

Price Range
R 2,837 - R 1,6734

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000212

Price Range
R 4,7903 - R 3,2112

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148402

Price Range
R 19,9985 - R 19,9985

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000168

Price Range
R 2,6664 - R 1,5679

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000205

Price Range
R 4,6198 - R 4,6198

Stock Levels
530 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148389

Price Range
R 20,262 - R 20,262

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148372

Price Range
R 20,6341 - R 13,3724

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000144

Price Range
R 6,3096 - R 4,2062

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000182

Price Range
R 2,9455 - R 1,7337

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000229

Price Range
R 3,9699 - R 3,2482

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp 5.2 mm Nylon Green

10162132

Price Range
R 11,5464 - R 11,5464

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    14.3 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
P Style Cable Clamp Screw 5.2 mm Aluminium Natural

10310861

Price Range
R 29,2071 - R 29,2071

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Full Material
    Aluminium
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161746

Price Range
R 35,1136 - R 35,1136

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161784

Price Range
R 13,1153 - R 10,0406

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161821

Price Range
R 14,3555 - R 14,3555

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 3/4 in 0.553 in 0.206 in Nylon

10161913

Price Range
R 59,2049 - R 59,2049

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2