10161708
NE11
Quantity | Unit price |
---|---|
500 + | R 19,7659 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 17.5 mm |
---|---|
Maximum Compatible Cable Diameter | 0.689 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Hole Diameter | 0.205 in |
Hole Diameter | 5.2 mm |
Clamp Material | Aluminium Alloy 5052 H-32 |
Coating | TPV |
Colour | Black |
Adjustability | Fixed |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Commodity Code | 7616999099 |
Full Material | Aluminium Alloy 5052 H-32 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue