Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 10,5674 - R 17,1667 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 15,6876 - R 24,7048 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.575 in
40.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| 10206133 | R 3,8977 - R 7,2968 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.394 in
10.0 mm
|
|
|
| R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 9,3727 - R 15,2182 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 10,5816 - R 17,181 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.787 in
20.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 17,2948 - R 26,4115 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.969 in
50.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 0,4824 - R 0,8914 | Request the lead time here |
|
|
|
M6
|
0.374 in
9.5 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
| R 3,2555 - R 11,9253 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.394 in
10.0 mm
|
|
||
| R 10,5674 - R 17,1667 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 3,781 - R 4,0648 | Request the lead time here |
|
|
|
M8
|
0.5 in
12.7 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
| R 3,8977 - R 4,3871 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.591 in
15.0 mm
|
|
||
| R 20,6813 - R 21,679 | Request the lead time here |
|
0.394 in
10.0 mm
|
|
|
1.575 in
40.0 mm
|
|
||
| R 15,3534 - R 16,0825 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
0.315 in
8.0 mm
|
|
||
| R 3,6737 - R 6,9048 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.236 in
6.0 mm
|
|
||
| R 3,8977 - R 7,2968 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.709 in
18.0 mm
|
|
||
| R 6,8695 - R 11,8045 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
1.575 in
40.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 6,2423 - R 10,719 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 3,6737 - R 6,9048 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
Locking PCB Support
|
||
| R 3,6737 - R 6,9048 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm