Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 7,3505 - R 7,3505 | Request the lead time here |
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
|
M3.5
|
0.142 in
3.6 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
| R 10,923 - R 11,4919 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
| R 2,9249 - R 5,356 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.394 in
10.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 1,6167 - R 1,7783 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
|
#6-32
|
0.752 in
19.1 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 4,5219 - R 4,5219 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
|
#6-32
|
0.626 in
15.9 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 2,5335 - R 2,5335 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
|
#6-32
|
0.874 in
22.2 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 3,4945 - R 5,0957 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
|
#6-32
|
1.126 in
28.6 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 1,705 - R 1,8755 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
|
#6-32
|
1.374 in
34.9 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 1,7727 - R 1,9499 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
|
#6-32
|
0.252 in
6.4 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 16,9678 - R 17,4445 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
1.772 in
45.0 mm
|
|
||
| R 8,1862 - R 14,4795 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
0.709 in
18.0 mm
|
|
||
| R 15,3534 - R 16,0825 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
1.181 in
30.0 mm
|
|
||
| R 18,5043 - R 18,5043 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| R 16,9107 - R 26,6391 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 11,2074 - R 18,2335 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 0,8467 - R 1,4225 | Request the lead time here |
|
|
|
M6
|
0.374 in
9.5 mm
|
Self-Tapping/Snap-Lock Circuit Board Support
|
||
| R 4,9655 - R 5,3565 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.315 in
8.0 mm
|
|
||
| R 18,9304 - R 28,8578 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
1.378 in
35.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 9,3727 - R 15,2182 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.394 in
10.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| R 14,2511 - R 22,4434 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Hexagonal Female/Snap-lock Standoff